It looks like you are coming from United States, but the current site you have selected to visit is Bulgarian. Do you want to change site?

Yes, please! No, keep me on the current site

Brazed Heat Exchangers Brazepack nickel brazed

Overview Solutions Documentation & Tools
Overview

Overview

Product Features
  • 435 psig standard options
  • 316L stainless steel plates with nickel braze
  • Standard and custom connection options
  • Standard and custom mounting options
  • ASME (U and N stamp available), UL, CRN, PED, ABS, KGS code options

High performance: Brazepak nickel brazed plate heat exchangers offer the highest level of thermal efficiency, durability, and corrosion resistance in a compact, low cost unit. The engineered corrugated plate design provides very high heat transfer coefficients resulting in a smaller heat exchanger. Comparing the Brazepak to conventional shell and tube units:

  • 1/6th the size
  • 1/5th the weight
  • Requires 1/8th the fluid charge
  • 1/3rd to 1/5th the surface area

Solid self-contained unit: Thin corrugated stainless steel plates are vacuum brazed together to form a very durable, integral piece that can withstand both high pressure and temperature.

Numerous applications: Brazepak nickel brazed units are ideal for ammonia flooded and direct expansion evaporators, condensers, oil coolers, and floor warmers as well as deionized and RO water systems, and biofuel manufacturing.

Documentation & Tools

Documentation & Tools

Manual