It looks like you are coming from United States, but the current site you have selected to visit is Bulgarian. Do you want to change site?

Yes, please! No, keep me on the current site

Brazed Heat Exchangers Brazepack double wall

Overview Solutions Documentation & Tools
Overview

Overview

Product Features
  • Patented “True” double wall construction including port regions
  • “True” dedicated air gap to facilitate leak detection
  • Four dedicated leak detection ports for easy leak detection
  • 435 psig standard design pressure
  • Custom designs up to 2000 psig
  • 316L stainless steel plates with copper braze
  • Standard and custom connection options
  • Standard and custom mounting options
  • ASME (U and N stamp available), UL, CRN, PED, NSF, UPC, ABS, KGS code options

High performance: Brazepak double wall brazed plate heat exchangers offer the highest level of leak protection, safety, thermal efficiency, and durability in a compact, low cost unit. The engineered corrugated plate design provides very high heat transfer coefficients resulting in a smaller heat exchanger.

Solid self-contained unit: Thin corrugated stainless steel plates are vacuum brazed together to form a very durable, integral piece that can withstand both high pressure and temperature. The patented double wall plate design is specifically engineered to allow fluid to flow through leak detection ports to the atmosphere prior to contaminating the other fluid.

Numerous applications: Brazepak double wall units are ideal for industrial, residential, commercial, and HVAC applications. Applications include refrigerant evaporators and condensers, desuper-heaters, sub-coolers, economizers, heat recovery, oil coolers, domestic water heaters and coolers, and where protection against fluid cross contamination is critical.

Documentation & Tools

Documentation & Tools

Manual