It looks like you are coming from United States, but the current site you have selected to visit is Bulgarian. Do you want to change site?

Yes, please! No, keep me on the current site

Air-cooled heat exchangers Heavy duty coil

Overview Solutions Documentation & Tools
Overview

Overview

Product Features
  • Uses air for cooling/heating
  • Integral finned tube
  • Various design styles & materials
  • Fully customizable
  • ASME available

Standard Xchange’s line of Heavy Duty Coils uses an aluminum extruded, integral finned tube with header construction in an outer casing.

The integrally finned tube offers a longer life than other types of finned tubes with no possibility of the fins loosening, no loss of heat transfer and no corrosion at the fin to tube interface promoting longer operating life.

Integral aluminum fins with variety of materials available for inner tubes and other components.

ASME Code construction and stamp available.

Double tube available for freezing resistance when using sub-freezing air.

Applications: heating or cooling air using steam or a variety of liquids.

Documentation & Tools

Documentation & Tools

Documents