It looks like you are coming from United States, but the current site you have selected to visit is Bulgarian. Do you want to change site?

Yes, please! No, keep me on the current site

Air-cooled Heat Exchangers AirEx – aluminum bar & plate air cooled heat exchanger

Overview Solutions Documentation & Tools
Overview

Overview

Product Features
  • Uses air for cooling
  • Bar & plate core
  • Aluminum construction
  • Thermally efficient. Up to 65% smaller than fin tube designs
  • Low noise options available
  • Standard designs
  • Lower cost
  • Shorter leadtime – typically 2 weeks

Compact bar and plate design using air for cooling where water is unavailable, costly or undesirable.

Can be up to 65% smaller than Fin Tube designs.

Typically supplied with fan/motor but can be supplied without.

All aluminum cooler core.

Maximum performance with non-louvered fin design that prevents clogging.

Low noise designs available.

Maximum 377 psi & 250°F

Applications: Oil cooling with air, but can be used with other fluids compatible with aluminum.

Documentation & Tools

Documentation & Tools

Manual