It looks like you are coming from United States, but the current site you have selected to visit is Barbados. Do you want to change site?

Yes, please! No, keep me on the current site

Utility Pump Models E518/E610

Overview Industries & Applications Documentation & Tools ;
Overview

Overview

Product Features
  • Nylon impact and corrosion resistant discharge head and base
  • Pump shell constructed with a press and roll process for better performance
  • 303 Stainless steel shaft/coupling provides greater power transfer
  • 303 Stainless pump and motor for maximum corrosion resistance

Red Jacket Water Products Utility Pumps are specifically designed to handle your toughest effluent applications. Both the 610 and 518 model utility pumps come equipped with a 1/2 hp, 115 volt, CentriPro NEMA standard motor and a removable pump end for quick and easy service. A strainer gives the Red Jacket Utility pump added protection against blockage. The Utility Pump can handle solids up to 1/6″ in diameter. The model 518 pump has an optimum performance of 18 gpm, giving you greater flow on more demanding jobs. For lower flow applications, the model 610 has an optimum performance of 10 gpm.

Industries & Applications

Industries & Applications

Recommended Industries and Applications

Documentation & Tools

Documentation & Tools

Manual

Technical Brochure