It looks like you are coming from United States, but the current site you have selected to visit is Barbados. Do you want to change site?

Yes, please! No, keep me on the current site

SPBB Battery Backup System

Overview Industries & Applications Documentation & Tools ;
Overview

Overview

Product Features
  • Battery powered sump pump runs automatically during a power outage
  • Provides a backup to your standard sump pump if it breaks down
  • Automatic start-up
  • Self-charging
  • Indicator lights on charger
  • Alarm sounds when pumping and battery won’t charge

Battery Backup Sump Pumps

Designed to provide emergency backup service for primary pump in the event of a power outage.
Will also operate if main pump can’t keep up with inflow.

Industries & Applications

Industries & Applications

Recommended Industries and Applications

Documentation & Tools

Documentation & Tools

Manual

Technical Brochure