It looks like you are coming from United States, but the current site you have selected to visit is Barbados. Do you want to change site?

Yes, please! No, keep me on the current site

1DW Submersible Dewatering Sump Pump

Overview Industries & Applications ;
Overview

Overview

Product Features
  • Impeller: AISI 304 SS open impeller
  • Diffuser Plate: AISI 304 SS with Polyurethane coating for maximum resistance to abrasion
  • Casing: AISI 304 SS
  • Mechanical Seal: Silicon carbide sealing faces, all metal components of AISI type 300 stainless steel running in protected oil chamber
  • Elastomers: BUNA-N
  • Shaft: AISI type 304 stainless steel high strength pump shaft with keyed and locking cap screw impeller fastening
  • Motor: Air filled class F insulated design for continuous use
  • Designed for Continuous Operation: Pump ratings are within the motor’s working limits and can be operated continuously without damage
  • Bearings: Upper and lower heavy duty ball bearing construction

1DW (1 1/2″) Submersible Dewatering Pumps

Applications:
Draining Ditches and Pits
Industrial Water Drainage/Transfer
Handling Dirty Waters
Water Transfer
Excavating Drainage in Building Trade

Industries & Applications

Industries & Applications

Recommended Industries and Applications