It looks like you are coming from United States, but the current site you have selected to visit is Barbados. Do you want to change site?

Yes, please! No, keep me on the current site

1GA/2GA 1½″ and 2″ and 1GA(X)/2GA(X) Grinder Pumps

Overview Technical Drawings Performance Curves Industries & Applications Documentation & Tools ;
Overview

Overview

Product Features
  • Design: Capable of grinding municipal, commercial and industrial sewage.
  • Cutter System: Designed to reduce sewage to a fine slurry.
  • Impeller: Cast iron, semi-open, non-overloading multivane design with pump-out vanes for mechanical seal protection.
  • Casing: Cast iron, volute type for high efficiency.
  • Adaptable for slide rail system.
  • Paint: Two coat paint system for superior surface protection.
  • Float Leakage Sensor (FLS): a small internal float switch is used to detect the presence of water in the stator chamber. Standard on all models.
  • Leakage Sensor Detector Circuit: The FLS, when activated, will cause the patented 24 volt MiniCAS monitoring relay to signal an alarm and, if desired, stop the pump.
  • The MiniCAS 24 volt relay can be ordered separately for installation in a control panel by a UL or CSA certified panel shop or as a built-in option in our control panel.

Wastewater 1-1/2″ and 2″ Discharge Submersible Grinder Pumps 1GA(X) & 2GA(X)

Applications
High head and pressure sewage systems for: Municipal, Commercial, and Industrial

Performance Curves
Industries & Applications

Industries & Applications

Recommended Industries and Applications

Documentation & Tools