Overview Specifications Industries & Applications Documentation & Tools ;
Overview

Overview

Product Features

Rule 1100 (4164) Model Number: 27DA  Volts (DC): 12

Rule 1100 (4164) Model Number: 27DA-24  Volts (DC): 24

  • Higher Flow – The optimized impeller provides greater flow atthe same amperage.
  • Built-In Thermal Cut-Off (TCO) – It provides added protectionfor the pump and vessel.
  • Backflow Prevention – The non-return prevents water left in thedischarge from running back, keeping bilges dryer and cleaner.
  • Air Vents – Built into the body, they help prevent air locking in challenging plumbing installations.
  • Ports – Pumps offer a choice of straight or 90 degree ports to suit your installation.

The Rule 1100 offers impressive pumping power for its size and cost. Competitive models in this pumping range are much larger and far more expensive. 12 Volts DC unless noted.

Rule is the world’s leading brand for submersible bilge pumps, drawing on 50 years of experience. We are constantly developing new and better solutions to help keep your bilge dry. Our new small bilge pump range provides the ultimate pumping performance, now more efficiently than ever, delivering full rated flow at just 12 volts instead of 13.6.

Specifications

Specifications

 
 
Pumps
27D
27D-6
28D
27S
RM1100A
RM1100A-24
Flow Rate
1100 (gph) 4164 (lph)
1100 (gph) 4164 (lph)
1100 (gph) 4164 (lph)
1100 (gph) 4164 (lph)
1100 (gph) 4164 (lph)
1100 (gph) 4164 (lph)
Port Type
1 1/8" (28mm) Hose barb
1 1/8" (28mm) Hose barb
1 1/8" (28mm) Hose barb
1 1/8" (28mm) Hose barb
1 1/8" (28mm) Hose barb
1 1/8" (28mm) Hose barb
Voltage
12 or 24 (Vdc)
12 or 24 (Vdc)
12 or 24 (Vdc)
12 or 24 (Vdc)
12 or 24 (Vdc)
12 or 24 (Vdc)
 
 
Models
27D
27D-6
28D
27S
RM1100A
RM1100A-24
Automated
Non-Automatic 12v
Non-Automatic 12v with 6' (1.8m) wire leads
Non-Automatic 24v
Automatic 12v
Rule-Mate®, Automated 12v, 1-1/8" Hose Size
Rule-Mate®, Automated 24v, 1-1/8" Hose Size
Voltage
12 (Vdc)
12 (Vdc)
24 (Vdc)
12 (Vdc)
12 (Vdc)
24 (Vdc)
Amp Draw
3.3 (amp)
3.3 (amp)
1.3 (amp)
3.3 (amp)
3.4 (amp)
1.7 (amp)
Fuse Size
5.0 (amp)
5.0 (amp)
2.5 (amp)
5.0 (amp)
5.0 (amp)
3 (amp)
Height
108 (mm) 4 1/4 (inches)
108 (mm) 4 1/4 (inches)
108 (mm) 4 1/4 (inches )
114 (mm) 4 1/2 (inches)
114.4 (mm) 4.5 (inches)
114.3 (mm) 4.5 (inches)
Width
60.3 (mm) 2 3/8 (inches)
60.3 (mm) 2 3/8 (inches)
60.3 (mm) 2 3/8 (inches)
60.3 (mm) 2 3/8 (inches)
152.4 (mm) 5 (inches)
152.4 (mm) 6 (inches)
Weight
280 (g) 10 (oz)
310 (g) 11 (oz)
280 (g) 10 (oz)
340 (g) 12 (oz)
N/A
N/A
Industries & Applications

Industries & Applications

Recommended Industries and Applications

Recreational Boats
Recreational Boats & Vehicles Recreational Boats
+

There was a problem...

Install for this language not supported at the moment. Please try again later.