It looks like you are coming from United States, but the current site you have selected to visit is Barbados. Do you want to change site?

Yes, please! No, keep me on the current site

Overview Industries & Applications
Overview

Overview

Product Features

N/A

High impact plastic will not rust, corrode or discolor. Specially designed for Rule pumps.

Model 59 Designed for Rule pumps
Designed for Rule pumps
1-1/2" (38mm) straight
Model 60 Designed for Rule pumps
Designed for Rule pumps
1-1/8" (29mm) straight
Model 61 Designed for Rule pumps
Designed for Rule pumps
3/4" (19mm) right angle
Model 61S Designed for Rule pumps
Designed for Rule pumps
3/4" (19mm) straight
Model 62 Designed for Rule pumps
Designed for Rule pumps
5/8" (16mm) right angle
Model 72 Designed for Rule pumps
Designed for Rule pumps
2" (51mm) straight
Model 74 Designed for Rule pumps
Designed for Rule pumps
3" (76mm) straight
Industries & Applications

Industries & Applications

Recommended Industries and Applications