It looks like you are coming from United States, but the current site you have selected to visit is Barbados. Do you want to change site?

Yes, please! No, keep me on the current site

Removable Two Position Handle

Overview Industries & Applications
Overview

Overview

Product Features

N/A

The removable handle (vertical or horizontal) features a rubber ball grip for comfortable positive pumping action.

145 Removable Two Position Handle
Removable Two Position Handle
Capacity   61 (gph) 16 (lph)
Hose size ID   1-1/2 (inches) 38 (mm)
Dimensions   15x6-3/8x5 (381x162x127mm)(with handle)           
Industries & Applications

Industries & Applications

Recommended Industries and Applications

Recreational Boats
Recreational Boats & Vehicles Recreational Boats