It looks like you are coming from United States, but the current site you have selected to visit is Barbados. Do you want to change site?

Yes, please! No, keep me on the current site

Corrugated White Polyethylene Bilge Hose

Overview Industries & Applications
Overview

Overview

Product Features

N/A

Designed for use with Rule pumps. Sizes up 3” (76mm) diameter have smooth mounting cuffs every 12" (305mm). Flexible for easy installation and resistant to detergents, oil, gasoline, diesel fuel and salt water.

Model 80 Corrugated White Polyethylene Bilge Hose
Corrugated White Polyethylene Bilge Hose
Hose in 100' (31m) lengths
Diameter   2.9 (cms)
1 1/8"  (inches)
Model 81 Corrugated White Polyethylene Bilge Hose
Corrugated White Polyethylene Bilge Hose
Hose in 100' (31m) lengths
Diameter   1.9 (cms)
3/4" (inches)
Model 88 Corrugated White Polyethylene Bilge Hose
Corrugated White Polyethylene Bilge Hose
Hose in 100' (31m) lengths
Diameter   3.8  (cms)
1 1/2"  (inches)
Model 90 Corrugated White Polyethylene Bilge Hose
  Hose in 50' (15m) lengths
Diameter   5.1 (cms)
2"  (inches)
Model 92 Corrugated White Polyethylene Bilge Hose
  Hose in 50' (15m) lengths
Diameter   7.6 (cms)
3" (inches)

Industries & Applications

Industries & Applications

Recommended Industries and Applications

Recreational Boats
Recreational Boats & Vehicles Recreational Boats