It looks like you are coming from United States, but the current site you have selected to visit is Barbados. Do you want to change site?

Yes, please! No, keep me on the current site

Overview Industries & Applications
Overview

Overview

Product Features

N/A

Designed to be used with Rule Pumps and thru-hulls. Heavy-duty molded, non-corrosive, high impact plastic.

Model 63 Adapters
Adapters
Bulkhead adapter-adapts 1-1/2" (38mm) hose to standard garden hose fitting
Model 64 Adapters
Adapters
Adapter to attach Rule Super Switch to Rule 3700 (14010) and 4000 GPH (15140 LPH) Pumps
Model 67 Adapters
Adapters
Adapts 1-1/2" (38mm) outlet to 1-1/8" (29mm) hose
Model 68 Garden Hose Adapter
Garden Hose Adapter
Adapts 1-1/8" (29mm) outlet to standard garden hose fitting.Used with the Pool Cover Pump
Model 69 Adapters
Adapters
Double stepped straight adapter for adapting 1-1/8" (29mm) outlet to 3/4" (19mm) or 5/8" (16mm) I.D. hose.
Industries & Applications

Industries & Applications

Recommended Industries and Applications

Recreational Boats
Recreational Boats & Vehicles Recreational Boats