It looks like you are coming from United States, but the current site you have selected to visit is Barbados. Do you want to change site?

Yes, please! No, keep me on the current site

Flangemount Blower

Overview Specifications Industries & Applications
Overview

Overview

Product Features
  • 110v Models not ignition protected

Jabsco Flangemount Blower – Commercial Duty

Generally mounted with discharge port fastened directly to a flat external surface to minimize required ducting. The inlet port can then be connected with duct hose to the area requiring ventilation. Standard models are rated for intermittent service, 15 minutes maximum. Commercial duty models are rated for continuous service. For International & US Markets

Specifications

Specifications

 
 
Models
34739-0010
34739-0031
34744-0000
35115-0020
35400-0000
35400-0010
35760-0092
35760-0094
36760-0115
Flow Rate
150 CFM (70,800 CUCM/sec)
140 CFM (66,000 CUCM/sec)
100 CFM (47,200 CUCM/sec)
105 CFM (49,600 CUCM/sec)
250 CFM (118,000 CUCM/sec)
250 CFM (118,000 CUCM/sec)
250 CFM (118,000 CUCM/sec)
250 CFM (118,000 CUCM/sec)
250 CFM (118,000 CUCM/sec)
Voltage
12 (Vdc)
115 (VAC)
115 (VAC)
12 (Vdc)
12 (Vdc)
24 (Vdc)
12 (Vdc)
24 (Vdc)
115 (VAC)
Duty Cycle
15 mins duty max
15 mins duty max
15 mins duty max
15 mins duty max
15 mins duty max
15 mins duty max
Continuous service
Continuous service
Continuous service
Fuse Size
10 (amp)
1.3 (amp)
0.8 (amp)
6 (amp)
15 (amp)
7.5 (amp)
15 (amp)
10 (amp)
3 (amp)
Amp Draw
6.5 (amp)
1 (amp)
0.7 (amp)
4.4 (amp)
10 (amp)
5.3 (amp)
11 (amp)
6 (amp)
1.5 (amp)
Inlet
3" (76.2 mm)
3" (76.2 mm)
3" (76.2 mm)
3" (76.2 mm)
4" (101.6 mm)
4" (101.6 mm)
4" (101.6 mm)
4" (101.6 mm)
4" (101.6 mm)
Outlet
2 3/4" (70 mm)
2 3/4" (70 mm)
2 3/4" (70 mm)
2 3/4" (70 mm)
3 5/8" (91 mm)
3 5/8" (91 mm)
3 5/8" (91 mm)
3 5/8" (91 mm)
3 5/8" (91 mm)
Dimensions (H x W x D)
193 x 168 x 203 (mm)
193 x 168 x 213 (mm)
193 x 168 x 175 (mm)
140 x 121 x 171 (mm)
229 x 222 x 222 (mm)
229 x 222 x 222 (mm)
229 x 230 x 222 (mm)
229 x 230 x 222 (mm)
229 x 230 x 222 (mm)
Weight
5.0 lbs (2.3 kg)
5.0 lbs (2.3 kg)
5.0 lbs (2.3 kg)
4.0 lbs (1.8 kg)
6.0 lbs (2.7 kg)
6.0 lbs (2.7 kg)
6.0 lbs (2.7 kg)
6.0 lbs (2.7 kg)
9.0 lbs (4.1 kg)
Industries & Applications

Industries & Applications

Recommended Industries and Applications