It looks like you are coming from United States, but the current site you have selected to visit is Barbados. Do you want to change site?

Yes, please! No, keep me on the current site

Flangemount blower

Overview Specifications Industries & Applications Documentation & Tools
Overview

Overview

Product Features
  • Extended Life Induction Motor
  • Tough Reinforced Thermoset Plastic Housing
  • Continuous duty motor with thermal overload protection
  • Flexmount universal bracket permits outlet to face any direction
  • Slip-On Inlet Ducting Connection
  • Efficient High Volume Air Flow
  • Low-Current Draw
  • Corrosion-Resistant Materials Throughout

Available in either Flange or Flexmount form, these powerful blowers are designed for use wherever continuous ventilation is required. A motor life of 5,000 hours is guaranteed for service in the toughest conditions. They provide outputs of 250 cfm (7.1m3/min).

Model No.: 36770 Series

 

Specifications

Specifications

Specifications
36770 Series
Open AirFlow
115v - 250 CFM(7.0 m3/min)220v - 200 CFM(5.6 m3/min)
Voltage
115 or 220 (VAC)
Frequency
60Hz or 50Hz (Hz)
Amp Draw
1.5 or 0.35 (amp)
Fuse Size
2 or 0.5 (amp)
Weight
3.6 (kg) 8 (lb)
Industries & Applications

Industries & Applications

Recommended Industries and Applications

Recreational Boats
Recreational Boats & Vehicles Recreational Boats
Documentation & Tools

Documentation & Tools