It looks like you are coming from United States, but the current site you have selected to visit is Barbados. Do you want to change site?

Yes, please! No, keep me on the current site

35400 series DC 105 CFM (2.9 m3/min) Flangemount 3" Blowers

Overview Specifications Industries & Applications Documentation & Tools
Overview

Overview

Product Features
  • Tough Reinforced Plastic Housing
  • Mount to any surface
  • Flanged Outlet and Slip-On Inlet Ducting Connection
  • Efficient High Volume Air Flow
  • Low Current Draw
  • Corrosion-Resistant Materials Throughout
  • N.M.M.A. Type Accepted
  • Meets USCG Regulation 183.410 and ISO 8846 MARINE for Ignition Protection
  • Complies with ISO 9097 MARINE

Model No.: 35115-0020

Specifications

Specifications

Specifications
35400 Series
Open AirFlow
250 CFM (7 m3/min)
Voltage
12 or 24 (Vdc)
Amp Draw
12 or 5.3 (amp)
Fuse Size
15 or 7.5 (amp)
Weight
2.7 (kg) 6 (lb)
Industries & Applications

Industries & Applications

Recommended Industries and Applications

Documentation & Tools

Documentation & Tools

Documents