It looks like you are coming from United States, but the current site you have selected to visit is Barbados. Do you want to change site?

Yes, please! No, keep me on the current site

34739 Series AC/DC 150 CFM (4.2 m3/min) Flangemount 3" Blowers

Overview Specifications Industries & Applications Documentation & Tools
Overview

Overview

Product Features
  • Tough Reinforced Plastic Housing
  • Mount to any surface
  • Slip-On Inlet and Outlet Ducting Connection
  • Efficient High Volume Air Flow
  • Low Current Draw
  • Corrosion-Resistant Materials Throughout
  • N.M.M.A. Type Accepted
  • DC Models comply with USCG Regulation 183.410 and ISO 8846 MARINE for Ignition Protection
  • DC Models comply with Complies with ISO 9097 MARINE

These quiet-running blowers are designed to allow easy connection
to ductwork. They incorporate corrosion-resistant materials throughout. Three sizes are available, with outputs of 105 cfm (3m3/min) (12V only), 150 cfm (4.2m3/min) (12 and 24V) and 250 cfm (7.1m3/min)
(12 and 24V).

Model No.: 34739 Series

34739-0020 4.2m3/min output, 24V DC

Specifications

Specifications

Specifications
34739 Series
Open AirFlow
DC - 150 CFM (4.2 m3/min)AC - 140 CFM (4.0 m3/min)
Voltage Options
12v, 24v & 115vAC
Weight
2.3 (kg) 5 (lb)
Industries & Applications

Industries & Applications

Recommended Industries and Applications

Recreational Boats
Recreational Boats & Vehicles Recreational Boats
Documentation & Tools

Documentation & Tools

Documents