It looks like you are coming from United States, but the current site you have selected to visit is Barbados. Do you want to change site?

Yes, please! No, keep me on the current site

Overview Accessories Documentation & Tools
Overview

Overview

Product Features
  • Light-weight, cost-effective alternative to traditional steel pontoons
  • Used for a wide range of applications in mines, quarries, construction sites, sewage and industrial plants
  • Available for almost all Flygt pump models

Small Pump rafts (Models 25 and 55)

For Flygt pump models in the Ready, 2620-2640 and 2720 series​. 

  • Simple: Strap on the pump, lift in the pump handle
  • Pump top is above the surface, making it good in shallow water
  • Prevents the pump from lying flat on the side
  • Additional strainer for improved clogging resistance
  • Foam filled to prevent sinking

Large Pump raft (Model PFM)

For Flygt pump models in the 2000, 2600, 2800, 2700, 3000 and 5100 series.​
  • Compact and lightweight
  • Stainless steel metal parts
  • Easily mounted to pumps on site
  • Lifting points for easy installation
  • Easy to transport as an integral unit
  • Foam filled to prevent sinking

Accessories

Accessories

Accessories

Rafts & Stands

  • Light-weight, cost-effective alternative to traditional steel pontoons
  • Used for a wide range of applications in mines, quarries, construction sites, sewage and industrial plants
  • Available for almost all Flygt pump models
Documentation & Tools

Documentation & Tools