It looks like you are coming from United States, but the current site you have selected to visit is Barbados. Do you want to change site?

Yes, please! No, keep me on the current site

Overview Industries & Applications
Overview

Overview

Product Features
  • Easy probe cleaning
  • Extends one foot from the wall
  • 2.5 mm 316 stainless steel

Standard Mounting Bracket Kit (MTAK-1)

The Standard Mounting Bracket Kit is supplied with all multi-sensor Probes. It is made from 2.5 mm 316 stainless steel. The Mounting Bracket Kit includes a built-in integral squeegee for easy probe cleaning.

Extended Mounting Bracket Kit (MTAK-2)

An optional Extended Mounting Bracket is available that extends one foot from the wall.

Industries & Applications

Industries & Applications

Recommended Industries and Applications

Municipal Wastewater Pumping and Treatment
Municipal Water & Wastewater Municipal Wastewater Pumping and Treatment