It looks like you are coming from United States, but the current site you have selected to visit is Barbados. Do you want to change site?

Yes, please! No, keep me on the current site

Overview Documentation & Tools
Overview

Overview

Product Features
  • Adjustable reach and swiveling
  • Winch or chain block
  • Holder for installation on floor or wall
  • Stainless or galvanized steel
  • Max load up to 600 kg

FLYGT LIFTING CRANE

The crane gives quick access to the submerged pump/mixer for inspection and service. Choose between holders for floor or wall installation. The crane is made of stainless or galvanized steel.

Flygt lifting equipment is tested and CE marked.

WINCH AND CHAIN BLOCK

The crane can be equipped with a winch or a chain block.

  • The manual winch kit is complete with 15 m wire, corner blocks/pulley and fastening bracket
  • Flygt lifting chains and chain block

Flygt lifting equipment is tested and CE marked.

Wet Pit (P)

Wet Pit (P)

​Semi permanent, submersible pump installation. Wet pit arrangement with the pump installed on twin guide bars with automatic connection to the discharge pipe.​

Documentation & Tools

Documentation & Tools

Interactive Tools

Technical Product Information

Get additional technical information about your Xylem products here. Can only be viewed in Internet Explorer.