It looks like you are coming from United States, but the current site you have selected to visit is Barbados. Do you want to change site?

Yes, please! No, keep me on the current site

Overview
Overview

Overview

Product Features
  • Heavy-duty access cover
  • Suitable for pump stations located under roads
  • Made of ductile iron

HEAVY-DUTY ACCESS COVER

The heavy-duty access cover with frame is suitable for vehicle traffic and rated for installation on roads. It can carry a maximum load of 400 kN (40 tons).

The cover is made of ductile iron.

A special tool is used for opening the cover. Hinged covers have a safety catch to prevent them from closing accidentally. The cover surface is slip proof.

Wet Pit (P)

Wet Pit (P)

​Semi permanent, submersible pump installation. Wet pit arrangement with the pump installed on twin guide bars with automatic connection to the discharge pipe.​

Wet Pit (H)

Wet Pit (H)

​Semi permanent, submersible pump installation. Wet pit arrangement with the pump  suspended under the discharge connection. The pump is automatically connected to the discharge pipe.​