Stations
Every Flygt station comes preassembled with Flygt discharge connections, valves, discharge piping, with inlet and outlet connections that meet your site requirements. Stations are made of either glass fiber reinforced polymer (GRP), a strong, lightweight material with superior resistance to corrosion, or poly-ethylene (PE) for smaller stations. Installation of the pump station and Flygt pump is quick and easy.
- Flexible valve and pipe configurations: Adapt to site requirements to optimize the pump station outlet
- Twin guide bars: Facilitate the raising and lowering of the pump
- Integrated discharge connection: Holds Flygt pumps and discharge piping assembly securely in place on the sloping sump floor
- Optimized geometry, minimal floor space, and self-cleaning capabilities eliminate sludge build-up and sedimentation on the sump floor, reducing the need for maintenance