Sensus DIAVASO Mobile Application Suite

Overview Industries & Applications Documentation & Tools
Overview

Remote meter reading applications for SensusRF

DIAVASO is a suite of apps for remote meter reading using smartphones or tablets. The Diavaso app suite consists of 5 individual apps; SensusRF Finder, Collection Station, Collection Mobile, Configuration & Service, and Data Logger. These can be used individually or in combination depending on your requirements for remote meter reading (AMR) or small scale fixed network (AMI). The mobile applications run on an Android device and communicate with the SensusRF radio transceiver SIRT (Sensus Interface Radio Tool). The DIAVASO apps are compatible with all SensusRF meters and repeaters.

The DIAVASO apps are designed to be used for meter installation, remote reading, maintenance and configuration of meters and repeaters. The Collection Mobile also includes a server based interface (web portal) for managing the meter reading workflow, reporting as well as data exchange with the billing system. 

The DIAVASO mobile application suite for SensusRF includes:

  • DIAVASO Collection Mobile
    Readout and work flow management for walk-by/drive-by
  • DIAVASO Collection Station
    For simple drive-by and small scale fixed network
  • DIAVASO Configuration & Service
    Readout and configuration tool for installers and service technicians
  • DIAVASO SensusRF Finder
    Locate, read and health check your meter
  • DIAVASO Data Logger
    Access data logger information for in-depth analysis
Product Features
  • Manage any SensusRF radio endpoints
  • Readout and work flow management for walk-by/drive-by
  • Locate, read and health check your meter
  • Access data logger information for in-depth Analysis
  • Designed for meter installers, meter readers, route managers and administrators to make your mobile meter reading easier to manage
  • Available as a hosted solution

For more information about this product, download the data sheet.

Benefits

  • User friendly, modular set of apps to suite your needs
  • Easy management of the complete process of walk-by/drive-by meter reading
  • For simple drive-by and small scale fixed network
  • Intuitive toolset for meter installers and field technicians
  • No infrastructure required—you only need a Collection Mobile server
  • No software installation and configuration required—simply download the apps
  • Each tool can be used independently from the other
  • Works with most Android smartphone and tablets
Industries & Applications

Industries & Applications

Recommended Industries and Applications

Documentation & Tools

Documentation & Tools

Brochure

データ・シート

Manual