Overview
- Exceptional System Performance
- Ease of Use
- Enhanced System Protections
The TECHNOFORCE™ e-MTX variable speed packaged pressure boosters are pre-fabricated and designed for maintaining a constant clean water delivery pressure. The pumps and the UL-508A listed pump logic control panel are manufactured by Xylem. Certified and listed by UL-QCZJ – Packaged Pumping Systems, the package is also independently certified to NSF/ANSI 61 for potable drinking water.
The TECHNOFORCE e-MTX are pre-configured for 2-4 pumps and capable of 2100 GPM and 300 psi. The HMI is capable of supporting up to 6 pumps. Three (3) pump options include: e-SV multi-stage vertical pumps, and NPE or e-SH end suction pumps. Individual fused disconnect switches are provided for each variable speed drive to support partial-to-full flow operation during times of servicing. Other features include a 10” color touch screen interface, lead/lag alternation, no-flow shutdown, trending log, a redundant pressure transducer (optional), and thermal purge.
Typical applications include: high rise buildings, hospitals, office buildings, schools, sports arenas, and industrial.
Exceptional System Performance:
- Constructed of up to eight (8) Xylem pumps capable of delivering water to the required heights
- Back-up Generator Mode connects to the building’s generator to ensure reliability during a power failure
- Each pre-programmed station is fully tested for flow and pressure up to 300 PSI boost for trusted performance (consult the factory for up to 580 PSI boost)
Ease of Use:
- BacNet communication saves time by providing system performance data remotely
- 10” LED color touchscreen interface provides for smoother navigation of the system and unmatched data displayed
- Stainless steel grooved manifolds and optional flanges simplify installation
Enhanced System Protections:
- Each e-MTX is designed with the following protections to help keep the system running
- Loss of prime
- Low suction prime
- Low inlet pressure
- System performance alarms
- Thermal purge (standard default)
- Surge arrestors
- Suction pressure transducer (standard default)
- Redundant pressure transducer
Additional Features:
- 2-8 pump configuration
- Up to 2100 gpm (4 pump) 4200 gpm (8 pump)*
- Up to 1100 feet of head and 500 PSI boost*
- Up to 575V premium efficient motors
- 50Hz available as engineered to order
- 304 SS grooved manifolds
- UL Type 1 and 12 control panel standard (4 and 4X ETO)
- Trending screen
- No flow shutdown
- Dynamic flow loss compensation
- BACnet MSTP or IP; Modbus Serial or TCP
*Performance based on e-SV vertical multi-stage pump