It looks like you are coming from United States, but the current site you have selected to visit is Barbados. Do you want to change site?

Yes, please! No, keep me on the current site

Goulds Water Technology GS

Overview Specifications Industries & Applications
Overview

Overview

Product Features
  • Fully automatic booster sets 
  • Can be equipped with 2-3 pumps 
  • Certified for use with drinking water 
  • Delivery: up to 630 m³/h 
  • Head: up to 160 mv

The GS series booster sets are fully automatic booster sets for water supply. They are equipped with 2-3 fixed speed pumps (where one can be a jockey pump), control panel, SM30 controller and pressure transmitters, all mounted on a frame for easy installation. The SM30 is easy to set and can be connected to a BMS system via Modbus. 

The GS series booster sets can be fitted with vertical e-SV multistage pumps. These booster sets are certified for use with drinking water according to WRAS, ACS and D.M. 174. 

The GS series booster sets are also available with other pump series and in special versions on request.

Specifications

Specifications

Industries & Applications

Industries & Applications

Recommended Industries and Applications