It looks like you are coming from United States, but the current site you have selected to visit is Barbados. Do you want to change site?

Yes, please! No, keep me on the current site

Overview Industries & Applications Documentation & Tools
Overview

Overview

Product Features
  • Electronic Motor Protection
  • Automatic Insulation Resistance Test
  • Flow Calculations and Hours Run
  • Data Logging
  • Overflow Logging
  • RTU

The MonitorPro helps municipal authorities meet EPA requirements by providing preventative maintenance information and warning of impending problems. This Station Supervisor provides flow monitoring, motor protection, insulation resistance testing, data logging, an RTU and a 4-line display. The unit is typically used in conjunction with the MT2PC Family, but can be used alone.

Pump Station Supervisor

Additionally, the MonitorPro protects pumps and motors on the fly. The built-in RTU connects to analog radios, digital radios and PSTN modems, allowing connection to any SCADA system. 

Station history, including data logging of 3-phase currents, volts, external I/O and pump operation can be downloaded to a laptop, enabling easy fault diagnosis and eliminating nuisance site trips. Engineering data including station and pump flow rates (previously uneconomical to obtain), is now readily available.

Industries & Applications

Industries & Applications

Recommended Industries and Applications

Municipal Wastewater Pumping and Treatment
Municipal Water & Wastewater Municipal Wastewater Pumping and Treatment
Livestock & Poultry
Agriculture & Irrigation Livestock & Poultry
Crop Irrigation & Watering Systems
Agriculture & Irrigation Crop Irrigation & Watering Systems
Wastewater Systems
Building Systems Wastewater Systems
Building Systems
Commercial Buildings Building Systems
Ports, Harbors & Shipping
Commercial Shipping & Ship Building Ports, Harbors & Shipping
Storm Water Management Systems
Stormwater & Flooding Storm Water Management Systems
Stormwater Pump Stations & Flooding Relief
Municipal Water & Wastewater Stormwater Pump Stations & Flooding Relief
Raw Water Intake & Treatment Systems
Potable / Drinking Water Raw Water Intake & Treatment Systems
Potable / Drinking Water
Municipal Water & Wastewater Potable / Drinking Water
Wastewater Recycling & Reuse
Municipal Water & Wastewater Wastewater Recycling & Reuse
Pressure Boosting
Commercial Pools Pressure Boosting
Commercial Pools
Commercial Pools & Water Parks Commercial Pools
Pressure Boosting
Water Rides & Attractions Pressure Boosting
Water Rides & Attractions
Commercial Pools & Water Parks Water Rides & Attractions
Pressure Boosting
Surf Rides Pressure Boosting
Pumps for Water Rides & Indoor Surfing Machines
Commercial Pools & Water Parks Pumps for Water Rides & Indoor Surfing Machines
Wellpoint Dewatering
Job Site Application Wellpoint Dewatering
Emergency Floodwater Drainage
Job Site Application Emergency Floodwater Drainage
Hydroelectric
Energy & Power Hydroelectric
Nuclear
Energy & Power Nuclear
Coal
Energy & Power Coal
Dry Dock Drainage
Ports, Harbors & Shipping Dry Dock Drainage
Dry Dock Drainage
Commercial Ship Building Dry Dock Drainage
Commercial Ship Building
Commercial Shipping & Ship Building Commercial Ship Building
Documentation & Tools

Documentation & Tools