Pure Technologies SoundPrint® AFO Continuous Remote Monitoring Platform

Overview Specifications Industries & Applications Documentation & Tools
Overview

Overview

Product Features
  • Continuously monitors critical Prestressed Concrete Cylinder Pipe (PCCP) water transmission and sewer force mains
  • Acquires data and alerts utilities to structural changes in near real time
  • Allows pipeline owners to mitigate risk and proactively manage their pipelines
  • Optimizes long-term capital planning and asset management

PREVENT PIPELINES FAILURES WITH REAL-TIME FEEDBACK ON WIRE BREAKS

SoundPrint® AFO is a proven solution that leverages more than 15 years of experience to reliably and continuously monitor wire breaks in PCCP, the primary indicator of PCCP degradation.  

Xylem’s SoundPrint Acoustic Fiber Optic (AFO) monitoring system detects and locates wire breaks in Prestressed Concrete Cylinder Pipe (PCCP). With this advanced warning system and a dedicated Xylem support team, utilities can take preventive action to avoid large-scale failures. 

OPERATIONAL EXCELLENCE, DELIVERY EXPERIENCE AND ACTIONABLE INFORMATION

Near-real-time data collection empowers pipeline owners to proactively manage their assets with greater confidence, reducing the risk of dangerous and expensive failures and unplanned operational expenses.

When PCCP water and wastewater transmission mains fail, it is often catastrophic and expensive for utilities and surrounding communities. With SoundPrint AFO technology, a fiber optic cable installed inside the pipeline detects wire breaks, offering real time information on pipe condition. Xylem analysts review acoustic data collected by the platform and provide actionable information to clients in near real time through alerts and a secure online portal.

By avoiding failures, reducing reactive emergency repairs, and helping utilities target only the assets that need repair or replacement, the SoundPrint AFO platform provides significant return on investment for critical PCCP assets.

Globally, Xylem has monitored more than 830 miles (1,340 km) of pipeline and recorded over 85,600 wire breaks. Xylem offers a dedicated long-term support team with extensive monitoring experience.

Specifications

Specifications

Industries & Applications

Industries & Applications

Recommended Industries and Applications

Documentation & Tools

Documentation & Tools

Brochure