Century Custom Shell and Tube Heat Exchangers Standard Xchange CPK Custom Shell and Tube Heat Exchangers

Overview Industries & Applications Documentation & Tools
Overview

Overview

Product Features
  • TEMA type AEW or BEW
  • Removable bundle
  • Packed floating tubesheet
  • Straight tube
  • Less costly than full internal floating head types
  • Carbon Steel Shell Side Materials
  • Basic Tubeside Materials: Steel, Stainless Steel, Copper Alloys
  • Shellside Design Max 300 PSI – 300 Deg. F / Tubeside Design Max 300 PSI – 300 Deg. F

Straight Tube, Removable Bundle, Bonnet or Channel construction, Packed Floating Tubesheet Design.

Can meet all TEMA classes as well as ASME Section VIII Div 1 and ASME Section III N stamp for Nuclear. Other codes available.

Fully customizable. Variety of sizes, tube diameters and materials available.

Applications: Heat or cool electrolyte, condensate, brine, boiler blowdown or hydraulic, turbine and compressor oils/fluids.

 

Advantages:

Allows for differential thermal expansion.

Shell side can be steam or mechanically cleaned.

 

Limitations:

Both shell and tube side fluids are exposed to packing.

Volatile or toxic fluids should be avoided.

Design pressure and temperature limited.

Documentation & Tools

Documentation & Tools

Brochure