GAIN REAL-TIME INSIGHTS TO HELP DELIVER BETTER RESULTS AT OPTIMIZED COST AND EFFORT

Treatment plant managers are often faced with the challenge of making operational decisions and optimizing plant performance without real-time visibility into plant conditions, or the support of additional staff or funding. This presents a host of short and long-term risks, including inefficient energy and chemical consumption, increased operating costs, a negative impact on community relations, and regulatory compliance penalties incurred from failing to meet operational targets.

OPTIMIZE OPERATIONS AND MAXIMIZE ENERGY CONSUMPTION

Xylem Treatment System Optimization arms plant managers with real-time intelligence so they can more efficiently identify and remove operational roadblocks, reduce risk and increase system reliability.

REDUCE ENERGY CONSUMPTION

Minimize consumption rates, while lowering costs.

icon_tso_reduce-energy_v5 (1).png

icon_tso_balance nit-dentrification_v5 (1).png

BALANCE NITRIFICATION AND DENITRIFICATION

Manage ammonium and nitrate processing to successfully meet permit requirements.

OPTIMIZE BIOLOGICAL PHOSPHORUS REMOVAL

Avoid sudden unintended phosphorus release in secondary treatment.

icon_tso_phosporous removal_v5 (1).png

the CUXHAVEN TREATMENT PLANT SAW A 30% REDUCTION IN AERATION ENERGY USAGE, ENOUGH ENERGY TO POWER 321 HOMES USING 3,500 kWh PER YEAR

READ THE CASE STUDY

LET’S SEE HOW UNLOCKING DATA CAN OPTIMIZE TREATMENT PLANT PERFORMANCE

Utilities look to accelerate objectives and developments by turning to advanced, data-driven digital technology solutions to more accurately identify their energy consumption patterns and optimize their operations.

WHY CHOOSE TREATMENT SYSTEM OPTIMIZATION

Xylem Treatment System Optimization provides real-time analysis of operational inefficiencies and decision-making support to help managers run their treatment plants more effectively, safely and at reduced cost.

  • Monitor energy and chemicals - Improve operational procedure and reduce overconsumption of resources.
  • Expediently adjust to influent changes - Increased visibility, early-warning alarms, and automated plant operation can help you identify influent changes.
  • Deliver effluent quality - Improve effluent stability to meet regulatory requirements and increase confidence.
  • Predict future conditions - Increase recognition of potential operational issues to prevent them before they happen.
  • Reduce response times - Develop more efficient operational processes.
TRANSFORMATIVE OUTCOMES

TREATMENT SYSTEM OPTIMIZATION LEADS TO TRANSFORMATIVE OUTCOMES

The journey to becoming a utility of the future starts with leading-edge solutions that help unlock your system’s capabilities — only Xylem can unite technology, expertise and global water leadership in a single partnership.

Xylem uses a decision intelligence approach that maximizes a plant’s data to deliver highly actionable and quantifiable outcomes. As data updates in real-time, it is immediately fed back into the system for continuous refinement and improvement.

XYLEM TREATMENT SYSTEM OPTIMIZATION ROUTINELY ACHIEVES ENERGY REDUCTIONS BETWEEN 25% AND 30%, EQUATING TO OVER 1 MILLION KWH ANNUALLY. THIS IS IN ADDITION TO REDUCTIONS GAINED FROM EQUIPMENT IMPROVEMENTS

LET’S GET STARTED

A discovery project is a low-investment opportunity to illuminate a path to transformational outcomes and empowers utility leaders to articulate the value of a Xylem partnership.

blu-x-step-_0001_1-xylem-blux-process-scope.png

 

STEP 1

VISIBILITY AND VISUALIZATION OF YOUR NETWORK DATA

We conduct a collaborative review to identify your critical system pain points and determine the metrics that will be used to track benefits across your network.

STEP 2

ROADMAP TO ACHIEVE OUTCOMES

We use your existing data to analyze the performance of your systems and identify opportunities to operate your treatment plant more efficiently and at a lower cost.

2-xylem-blux-process-analyze.jpg

7-blu-x-tpo--process-workshop.jpg

STEP 3

QUANTIFIABLE ROI OF ONGOING PARTNERSHIP

Through a collaborative workshop we provide a data-driven presentation and discuss our analysis. The outcome is a prioritized set of recommendations and practical next steps to optimize your system's operational and efficiency outcomes.

RELATED RESOURCES

A treatment plant in Cuxhaven, Germany reduces aeration energy usage by 30%
EWE Wasser GmbH A treatment plant in Cuxhaven, Germany reduces aeration energy usage by 30%
Digital solutions are making for a more sustainable world
Digital solutions are making for a more sustainable world
Webinar: Optimizing treatment plant performance to drive outcomes
Webinar: Optimizing treatment plant performance to drive outcomes
Let's Talk
+

LET'S TALK

Start optimizing your treatment plant system to deliver better results.

All fields required.

* Required Field