Overview

Overview
Product Features
Shower Drain Systems
A compact, full capacity shower drain system. Automatically turns on after the water starts, and shuts off when the water is removed. Activated by a Rule-A-MaticĀ® float switch. Available in single inlet and three inlet ports which offer varying combinations of inlet hose. Other features include a clear screw down cover, a removable strainer for easy cleaning, and an internal check valve to prevent back flow.
Specifications
Specifications
Models
97
97-24
98
98-24
Ports
Single Port Inlet 12v
Single Port Inlet 24v
Multi-Port Inlet 12v
Multi-Port Inlet 24v
Flow Rate
500 (gph) 1893 (lph)
500 (gph) 1893 (lph)
800 (gph) 3028 (lph)
800 (gph) 3028 (lph)
Inlet Ports
1 1/2 (inches) 38 (mm)
1 1/2 (inches) 38 (mm)
3/4, 3/4, 1, 1 1/8, 1 1/2 (inches) 19, 19, 25, 28.6, 38 (mm)
3/4, 3/4, 1, 1 1/8, 1 1/2 (inches) 19, 19, 25, 28.6, 38 (mm)
Discharge
3/4 (inch) 19 (mm)
3/4 (inch) 19 (mm)
3/4 (inch) 19 (mm)
3/4 (inch) 19 (mm)
Dimensions (L x W x H)
8 1/4 x 9 1/2 x 5 1/2 (inches) 209.5 x 241 x 140 (mm)
8 1/4 x 9 1/2 x 5 1/2 (inches) 209.5 x 241 x 140 (mm)
8 1/4 x 11 1/4 x 5 1/2 (inches) 209.5 x 286 x 140 (mm)
8 1/4 x 11 1/4 x 5 1/2 (inches) 209.5 x 286 x 140 (mm)
Voltage
12 (Vdc)
24 (Vdc)
12 (Vdc)
24 (Vdc)
Amp Draw
1.9 (amp)
0.9 (amp)
2.8 (amp)
1.3 (amp)
Fuse Size
2.5 (amp)
1.5 (amp)
5 (amp)
2.5 (amp)
Industries & Applications
Industries & Applications
Recommended Industries and Applications
Documentation & Tools