It looks like you are coming from United States, but the current site you have selected to visit is Barbados. Do you want to change site?

Yes, please! No, keep me on the current site

2000

Overview Specifications Accessories Industries & Applications Documentation & Tools
Overview

Overview

Product Features

Rule 2000 (7570) Model Number: 10  Volts (DC): 12

Rule 2000 (7570) Model Number: 09(Gold)  Volts (DC): 12

Rule 2000 (7570) Model Number: 12  Volts (DC): 24

Engineered to commercial standards. The Rule 2000 is the best selling high capacity submersible bilge pump in the world. 1-1/8" (28.6mm) discharge outlet. 12 Volts DC unless noted.

Our range of higher capacity standard bilge pumps are usually operated via a float switch or another level-sensing device, and give outputs from 1500 GPH (5678 LPH) to 4000 GPH (15141 LPH). Our Gold series pumps come with five-year warranties.

Specifications

Specifications

 
 
Pumps
10
10-6UL (UL Listed)
12
11
09 (Gold)
Flow Rate
2000 (gph) 7571 (lph)
2000 (7571)
2000 (7571)
2000 (7571)
2000 (7571)
Port Type
12DC
12DC
24DC
32DC
12DC
Voltage
15
15
7.5
6
15
Accessories

Accessories

Accessories

Rule-A-Matic® Float Switch

Model Number: 35A
Model Name: Rule-A-Matic
Volts(DC): 12-24

Model Number: 35FA
Model Name: Rule-A-Matic with in-line fuser holder
Volts(DC): 12-24

35A Rule-A-Matic® Float Switch
 
Dimensions (L x W x H)      4 1/2 x 1 1/2 x 2 (inches) 114 x 38 x 51 (mm)     
35FA Rule-A-Matic® with fuse holder
 
Dimensions (L x W x H)      4-1/2 x 1-1/2 x 2 (inches) 114 x 38 x 51 (mm)     

 

Rule-A-Matic® Plus™ Float Switch

Model Number: 40A
Model Name: Rule-A-Matic Plus with shield
Volts(DC): 12-24-32

Model Number: 40FA
Model Name: Rule-A-Matic Plus with shield and in-line fuser holder
Volts(DC): 12-24-32

Voltage 12, 24 or 32 (Vdc)
Amp Draw 20 (amp)
Dimensions (L x W x H)      4 7/8 x 2 1/2 x 2 3/4 (inches) 124 x 64 x 70 (mm)     

SuperSwitch™ Float Switch

Model Number: 37A
Model Name: Super Switch
Volts(DC): 12-24-32

Model Number: 37FA
Model Name: Super Switch with in-line fuser holder
Volts(DC): 12-24-32

37A SuperSwitch™ Float Switch
 
Dimensions (L x W x H)       5 x 2 x 2 (inches) 127 x 51 x 51 (mm)     
37FA SuperSwitch™ with fuse holder
 
Dimensions (L x W x H)       5 x 2 x 2 (inches) 127 x 51 x 51 (mm)     

ECO-Switch

Model Number: 39
Model Name: ECO-switch
Volts(DC): 12

Model Number: 39-24
Model Name: ECO-switch with shield and in-line fuser holder
Volts(DC): 24

39-24 ECO-Switch
 
Voltage 24 V DC
Amp Draw 10 A
Dimensions (L x W x H)      6 x 2 3/4 x 1 7/8 (inches) 152 x 70 x 48 (mm)     

3-Way Panel Lighted Switch

Model No.: 41
Description: 3-way panel switch - lighted
Volts: 12
Max Amps (DC): 20

Model No.: 42
Description: 3-way panel switch - lighted
Volts: 24-32
Max Amps (DC): 10 (24V), 6.5 (32V)

41 3-Way Panel Lighted Switch
 
Voltage 12 V DC
Amp Draw 20 A
Dimensions (H x W)      2 x 3 1/4 (inch) 5.1 x 8.3 (cm)     
42 3-Way Panel Lighted Switch
 
Voltage 24 or 32 V DC
Amp Draw 10 or 6.5 A
Dimensions (H x W)      2 x 3 1/4 (inch) 5.1 x 8.3 (cm)     

3-Way Lighted Rocker Panel Switch

Model No.: 43
Description: 3-way rocker panel
Volts: switch - lighted 12
Max Amps (DC): 20

Model No.: 44
Description: 3-way rocker panel
Volts: switch - lighted 24
Max Amps (DC): 10

43 3-Way Lighted Rocker Panel Switch
 
12v
Voltage 12 V DC
Amp Draw 20 A
Dimensions (H x W)      2 3/8 x 2-7/8 (inch) 6.0 x 7.3 (cm)     
44 3-Way Lighted Rocker Panel Switch
  24v
Voltage 24 V DC
Amp Draw 10 A
Dimensions (H x W)      2 3/8 x 2 7/8 (inch) 6.0 x 7.3 (cm)     

Industries & Applications

Industries & Applications

Recommended Industries and Applications

Boats
Recreational Boats & Vehicles Boats
Documentation & Tools

Documentation & Tools

Manual