Bag-in-Box (BIB) Syrup Pumps Flojet G55 Series air operated diaphragm pumps

Overview Specifications Technical Drawings Performance Curves Industries & Applications Documentation & Tools
Overview

Overview

Product Features
  • Bag-in-Box (BIB) syrup pump
  • Gas (CO2) / air driven pump
  • High CO2 inlet pressure capability for long runs - up to 90 psi (6.2 bar)
  • Ultimate performance and reliability with extended service life
  • Easy installation with all quick-disconnect ports
  • Quiet operation
  • Recyclable materials
  • 1/4" (6.35mm) barbed, CO2 exhaust port connection for venting away from confined areas
  • High suction capability empties syrup down to a minimum residual
  • quick disconnection fittings for simple, quick installation
  • Fully automatic, operates only when beverage is being dispensed
  • Integral auto shut off

Designed for dispensing bag-in-box (BIB) syrups, juice concentrate (without pulp or particulates), teas, wines and liquor, the G55 Series features the highest flow rate available. The built-in auto shutoff automatically shuts the pump off when the bag is empty and restarts when a full bag is connected. A high-altitude shutoff is also available.

The G55 Series supplies the following from remote quick-serve restaurant (QSR), casino or stadium back room locations: 4 x 3.0 oz (89ml) valves (each dispenses at 0.5 oz/sec) or 2 x 4.5 oz (133ml) valves (each dispenses at 0.75 oz/sec).

Model Numbers

  • G551022A
  • G55102CA
  • G551024C
  • G55102BA
  • G551024N
  • G55102XA
  • G551012A
  • G551023N
  • G55102WA
  • G551022C
  • G551012C
  • G551000A
Specifications

Specifications

Technology

Technical Drawings

Drawing

Performance Curves

Performance Curves

G55 Series air operated diaphragm pumps
Industries & Applications

Industries & Applications

Recommended Industries and Applications

Documentation & Tools

Documentation & Tools

Guideline

Manual

Parts