Xylem has in-depth experience and expertise in providing SCADA and monitoring systems for our customers and is leading the industry with smart water technology and decision intelligence solutions.
At Xylem, we understand the importance of keeping your equipment up and running. Therefore, Xylem monitors Avensor application 24/7 using our Network Operations Center. This ensures high system availability as well as system support when needed.
Ensuring the security of connected products and data is essential for our customers. Xylem recognizes this and works actively to ensure data security for our products and services. Xylem uses private cellular networks that keep communications separate from public internet usage and only works with world-class partners.
Easily connect supported devices through Modbus (RS485, RS232 or TCP), or other device via analogue and digital inputs
Accurate real-time data and early warnings from connected devices for carrying out data-driven service operations
Alarms from devices are easily sent to the right people through text messages, email or app notifications. Alarm acknowledgement in the app or via SMS
Monitor your stations and sites through connected assets. View data and alarms, including history, location data, and more
Avensor’s analytics capability enables you to visualize and make decisions from the data collected. Possible to export data for analysis in other tools
Get easy remote access at any time on any device
Xylem monitors the Avensor service 24/7 to ensure system availability. Remote and onsite support from Xylem and its service partner network is available on demand
Add data and features to your system and applications via API without need of Avensor’s online interface or the mobile app
The Flygt CCD 301 modem is compatible with the following devices:
Device | Connection | Maximum number of connected devices for each modem |
---|---|---|
Analog input | Signal leads | 1 |
Digital input | Signal leads | 1 |
Flygt APP 411 | RS-485 or Ethernet | 1 |
Flygt APP 521/541 | RS-232 | 1 |
Flygt FGC 313/323 | RS-232 | 1 |
Flygt FGC 401/411/421 | RS-232 or RS-485 | 1 |
Lowara Hydrovar | RS-485 | 8 |
Flygt MagFlux | RS-485 | 8 |
Flygt MAS 711 | RS-485 | 8 |
SENECA Z-5/10-D-IN | RS-485 | 8 |
EcoTouch 6 | Ethernet | 1 |
Flygt SRC 311 | RS-485 | 8 |
Flygt FPG 411/412/415 | RS-485 or Ethernet |
|
Flygt DCM 711 | RS-485 or Ethernet | 1 |
Flygt MyConnect | RS-232 or RS-485 | 1 |
Flygt SmartRun gateway | RS-232 or RS-485 | 1 |
It is possible to retrieve data from more than one device in a system even if the maximum number of connected devices is one: