It looks like you are coming from United States, but the current site you have selected to visit is Bosnian. Do you want to change site?

Yes, please! No, keep me on the current site

Flygt A-C Series Column Pumps

Overview Solutions Documentation & Tools
Overview

Overview

Product Features
  • Flows to 400,000 gpm (91,000 m3/h)
  • Heads to 600 ft TDH (180 m)
  • 32" to 156" Discharge (813 to 3962 mm)
  • Semi-Enclosed Impeller Models WCAX, YDD, WCA, WCF and WCB​
  • Enclosed Impeller Models WMCC and WMCE​

PROVEN PERFORMANCE WITH OVER 130 YEARS OF EXPERIENCE: EACH PUMP IS CUSTOM DESIGNED FOR HIGHEST EFFICIENCY AND MAXIMUM RELIABILITY

  • Custom designing pumps for each application enables our engineering team to maximize pumping efficiencies. Operating efficiencies of up to 92% result in significant cost savings.
  • Available in different metallurgies, including various cast irons and stainless steels to meet application specific requirements.
  • Optional pull-out element configuration is offered for semi-enclosed impeller pumps. The pull-out design substantially reduces maintenance and downtime costs by allowing removal of rotating element without disturbing the suction bell, column and discharge piping or draining the sump.
  • Flygt equipment rugged heavy duty construction, cast bowl components and conservative design minimize vibration and provide for long term trouble free operation.
  • Driver mounted directly above the pump offers valuable savings in floor space and reduces station footprint.
  • With full scale performance testing capabilities up to 520,000 GPM (120,000 m3/hr) or 9850 HP (7350 kW) the performance of each pump can be accurately certified before it leaves the factory.
  • Readily-accessible service centers, technical know-how, spare parts, and support to ensure minimal downtime costs and the most cost-effective operations. 


Documentation & Tools

Documentation & Tools