It looks like you are coming from United States, but the current site you have selected to visit is Bosnian. Do you want to change site?

Yes, please! No, keep me on the current site

Flygt Channel Impeller Pumps Flygt Channel Impeller Pump C 3400

Overview Specifications Performance Curves Solutions Documentation & Tools
Overview

Overview

Product Features
  • High efficiency
  • Excellent flow passing properties
  • Motors with high power density
  • Robust and reliable

WASTEWATER CHANNEL IMPELLER PUMP

The classic C-pumps with shrouded impellers have proven themselves over the years and are designed to handle different types of media.

The C 3400 three-channel impeller is available in cast iron or duplex stainless steel with excellent flow passing properties that reduce clogging in the impeller channel. A narrow gap between the interchangeable wear rings ensures high efficiency. 

ROBUST AND RELIABLE DESIGN

  • The short shaft overhang reduces shaft deflection and increases seal and bearing life
  • Motor designed for submersible use. Heat is concentrated to the stator core for improved cooling properties.
  • Martensitic stainless steel shaft for maximum strength and corrosive resistance
  • Optional duplex stainless steel shaft for superior corrosive resistance
  • Double mechanical seal system. Two sets of mechanical shaft seals work independently to provide double security. They are available in Tungsten carbide (WCCR) or Silicone carbide (SiC) depending on pumped media.
  • Motor cable SUBCAB® specially developed for submersible use

Wet Pit (P)

Wet Pit (P)

​Semi permanent, submersible pump installation. Wet pit arrangement with the pump installed on twin guide bars with automatic connection to the discharge pipe.​

Portable (S)

Portable (S)

​​Portable, submersible pump installation. Portable pump with hose coupling or flange for connection to the discharge pipe.​

Dry Installation vertical (T)

Dry Installation vertical (T)

​​Vertical, permanent, dry pump installation. The submersible pump is installed in a dry pit, with flange connection to suction and discharge piping.​

Dry Installation (Z)

Dry Installation (Z)

​​Horizontal, permanent, dry pump installation. The submersible pump is installed in a dry pit, with flange connection to suction and discharge piping. ​

Specifications

Specifications

50 hz
60 hz
Metric
US
 
 
Pump
C 3400 3 phase 10p 1030 50hz US
C 3400 3 phase 12 poles 1230 50hz US
C 3400 3 phase 8p 830 50hz US
C 3400 3 phase 6p 630 50hz US
C 3400 3 phase 10p 1030 50hz Metric
C 3400 3 phase 12 poles 1230 50hz Metric
C 3400 3 phase 8p 830 50hz Metric
C 3400 3 phase 6p 630 50hz Metric
C 3400 3 phase 14 poles 1430 60hz US
C 3400 3 phase 12 poles 1230 60hz US
C 3400 3 phase 10p 1030 60hz US
C 3400 3 phase 8p 830 60hz US
C 3400 3 phase 6p 630 60hz US
C 3400 3 phase 14 poles 1430 60hz Metric
C 3400 3 phase 12 poles 1230 60hz Metric
C 3400 3 phase 10p 1030 60hz Metric
C 3400 3 phase 8p 830 60hz Metric
C 3400 3 phase 6p 630 60hz Metric
C 3400 3 phase 6p 630 60hz US
f) Frequency
50 hz
50 hz
50 hz
50 hz
50 hz
50 hz
50 hz
50 hz
60 hz
60 hz
60 hz
60 hz
60 hz
60 hz
60 hz
60 hz
60 hz
60 hz
60 hz
g) Number of poles
10
12
8
6
10
12
8
6
14
12
10
8
6
14
12
10
8
6
6
h) Phase
3~
3~
3~
3~
3~
3~
3~
3~
3~
3~
3~
3~
3
3~
3~
3~
3~
3~
3~
d) Discharge outlet diameter
15 3/4 inch
15 3/4 inch
15 3/4 inch
15 3/4 inch
400 mm
400 mm
400 mm
400 mm
15 3/4 inch
15 3/4 inch
15 3/4 inch
15 3/4 inch
15 3/4 inch
400 mm
400 mm
400 mm
400 mm
400 mm
15 3/4 inch
i) Rated power
53.6 hp - 121 hp
40.2 hp - 80.5 hp
121 hp - 214.6 hp
241.4 hp - 415.7 hp
40 kW - 90 kW
30 kW - 60 kW
90 kW - 160 kW
180 kW - 310 kW
60 hp
60 hp - 120 hp
90 hp - 185 hp
250 hp - 400 hp
525 hp
44.7 kW
44.7 kW - 89.5 kW
67.1 kW - 138 kW
138 kW - 309.5 kW
302 kW - 391.5 kW
405 hp - 525 hp
j) Rated currents @400V
88 A - 222 A
77 A - 157 A
187 A - 320 A
345 A - 590 A
88 A - 222 A
77 A - 157 A
187 A - 320 A
345 A - 590 A
156 A - 505 A
61 A - 99 A
156 A - 505 A
92 A - 117 A
92 A - 117 A
a) Impeller material
Grey cast iron
Grey cast iron
Grey cast iron
Grey cast iron
Grey cast iron
Grey cast iron
Grey cast iron
Grey cast iron
Grey cast iron
Grey cast iron
Grey cast iron
Grey cast iron
Grey cast iron
Grey cast iron
Grey cast iron
Grey cast iron
Grey cast iron
Grey cast iron
Grey cast iron
b) Impeller material option 1
Stainless steel
Stainless steel
Stainless steel
Stainless steel
Stainless steel
Stainless steel
Stainless steel
Stainless steel
Stainless steel
Stainless steel
Stainless steel
Stainless steel
Stainless steel
Stainless steel
Stainless steel
Stainless steel
Stainless steel
Stainless steel
Stainless steel
e) Motor efficiency class
Performance Curves

Performance Curves

50 hz
60 hz
Metric
US
C 3400 3 phase 10p 1030 50hz US
C 3400 3 phase 12 poles 1230 50hz US
C 3400 3 phase 8p 830 50hz US
C 3400 3 phase 6p 630 50hz US
C 3400 3 phase 10p 1030 50hz Metric
C 3400 3 phase 12 poles 1230 50hz Metric
C 3400 3 phase 8p 830 50hz Metric
C 3400 3 phase 6p 630 50hz Metric
C 3400 3 phase 14 poles 1430 60hz US
C 3400 3 phase 12 poles 1230 60hz US
C 3400 3 phase 10p 1030 60hz US
C 3400 3 phase 8p 830 60hz US
C 3400 3 phase 6p 630 60hz US
C 3400 3 phase 14 poles 1430 60hz Metric
C 3400 3 phase 12 poles 1230 60hz Metric
C 3400 3 phase 10p 1030 60hz Metric
C 3400 3 phase 8p 830 60hz Metric
C 3400 3 phase 6p 630 60hz Metric
C 3400 3 phase 6p 630 60hz US
Documentation & Tools

Documentation & Tools

Interactive Tools

Technical Product Information

Get additional technical information about your Xylem products here. Can only be viewed in Internet Explorer.

There was a problem...

Install for this language not supported at the moment. Please try again later.