It looks like you are coming from United States, but the current site you have selected to visit is Bosnian. Do you want to change site?

Yes, please! No, keep me on the current site

Flygt Channel Impeller Pumps C 3300

Overview Specifications Performance Curves Solutions Documentation & Tools
Overview

Overview

Product Features
  • High efficiency
  • Excellent corrosion resistance
  • Excellent flow passing properties
  • Motors with high power density
  • Robust and reliable

STAINLESS STEEL CHANNEL IMPELLER PUMP FOR CORROSIVE MEDIA

Flygt C 3300 easily transports corrosive media for municipal sewage and industrial wastewater applications in the following industries:

  • Chemical industry
  • Food processing industry
  • Pharmaceutical industry
  • Textile industry

The Flygt C 3300 stainless steel pump is made of AISI 329 material and is designed for maximum reliability. It has a two-vane impeller with excellent flow passing properties that reduce the risk for clogging in the impeller channel. A narrow gap between the interchangeable wear rings ensures high efficiency.

ROBUST AND RELIABLE DESIGN

  • Pump material handle liquids with pH-values between 2 and 14
  • Short shaft overhang reduces shaft deflection and increases seal and bearing life
  • Duplex Stainless steel shaft gives maximum strength and corrosive resistance
  • Motor designed for submersible use. Heat is concentrated to the stator core for improved cooling properties.
  • Cast iron. Robust and durable.
  • Double mechanical seal system. Two sets of mechanical shaft seals work independently to provide double security. Available in Silicone carbide (SiC) to handle corrosive pumped media.
  • Motor cable SUBCAB® specially developed for wastewater applications

Wet Pit (P)

Wet Pit (P)

​Semi permanent, submersible pump installation. Wet pit arrangement with the pump installed on twin guide bars with automatic connection to the discharge pipe.​

Portable (S)

Portable (S)

​​Portable, submersible pump installation. Portable pump with hose coupling or flange for connection to the discharge pipe.​

Dry Installation vertical (T)

Dry Installation vertical (T)

​​Vertical, permanent, dry pump installation. The submersible pump is installed in a dry pit, with flange connection to suction and discharge piping.​

Specifications

Specifications

50 hz
60 hz
Metric
US
 
 
Pump
C 3300 HT 3 phase 4 poles 50hz US
C 3300 MT 3 phase 6p 50hz US
C 3300 HT 3 phase 4 poles 50hz Metric
C 3300 MT 3 phase 6p 50hz Metric
C 3300 HT 3 phase 4 poles 60hz US
C 3300 MT 3 phase 6p 60hz US
C 3300 HT 3 phase 4 poles 60hz Metric
C 3300 MT 3 phase 6p 60hz Metric
f) Frequency
50 hz
50 hz
50 hz
50 hz
60 hz
60 hz
60 hz
60 hz
g) Number of poles
4
6
4
6
4
6
4
6
h) Phase
3~
3~
3~
3~
3~
3~
3~
3~
d) Discharge outlet diameter
5 7/8 inch
9 13/16 inch
150 mm
250 mm
5 7/8 inch
9 13/16 inch
150 mm
250 mm
i) Rated power
53.6 hp - 72.4 hp
59 hp
40 kW - 54 kW
44 kW
60 hp - 88 hp
75 hp
44.7 kW - 65.6 kW
55.9 kW
j) Rated currents @400V
78 A - 100 A
82 A
78 A - 100 A
82 A
a) Impeller material
Stainless steel
Stainless steel
Stainless steel
Stainless steel
Stainless steel
Stainless steel
Stainless steel
Stainless steel
e) Motor efficiency class
Performance Curves

Performance Curves

50 hz
60 hz
Metric
US
C 3300 HT 3 phase 4 poles 50hz US
C 3300 MT 3 phase 6p 50hz US
C 3300 HT 3 phase 4 poles 50hz Metric
C 3300 MT 3 phase 6p 50hz Metric
C 3300 HT 3 phase 4 poles 60hz US
C 3300 MT 3 phase 6p 60hz US
C 3300 HT 3 phase 4 poles 60hz Metric
C 3300 MT 3 phase 6p 60hz Metric
Documentation & Tools

Documentation & Tools

Interactive Tools

Technical Product Information

Get additional technical information about your Xylem products here. Can only be viewed in Internet Explorer.

Documents