Overview Specifications Solutions Documentation & Tools ;
Overview

Overview

Product Features
  • Delivery head in cast stainless steel
  • Plug in cables for easy replacement and installation
  • WRAS certified product
  • High efficiency hydraulics - sand abrasion resistant impellers
  • Laser engraved nameplate

The SCUBA DRY version is the right choice for installation in tanks for rainwater harvesting, or outside of a well or reservoir for boosting pressure, thanks to an engine cooled by the pumped liquid.

SCUBA quiet, compact multistage pumps are high performance and corrosion resistant, and designed to help people solve mainly domestic, light commercial and agricultural water challenges. They are certified to the Water Regulations Advisory Service (WRAS) drinking water standard. This makes them perfectly suited to applications like private wells or tanks for residential use, alongside the SCUBA DRY version for working outside of the well as a noiseless surface booster pump.

They are also the ideal choice for irrigation, sourcing water from ponds, lakes, ditches or cisterns, as well as watering of domestic gardens or rainwater harvesting. Scuba also has light industrial use such as in car washing systems for water reuse, filtering machines or hoppers.

Flexibility.

  • Float switch can be installed when required at workshop or on the field
  • Customizable power supply cable length
  • Reduction of inventory costs

Fresh drinking water.

  • Drinking water WRAS certified product

Easy installation.

  • Plug-in power supply cable and float switch
  • Robust delivery manifold for a safe installation
  • Balanced lifting eye for a simplified handling
  • Plug and pump solution thanks to built in capacitor and motor protection for single phase

Comfort.

  • Noiseless operation for maximum comfort
  • Constant pressure application in combination with a variable speed drive

Reliability.

  • Corrosion resistant delivery head
  • Sand abrasion resistant impellers
  • Laser engraved nameplate to ensure data availability over the time

Sustainability.

  • High efficiency hydraulics
  • 100% recyclable cardboard packaging
  • Quick start guide provided with the product
  • Online installation and operation manual

Performance range.

The high-performance SCUBA range of 5” stainless steel submersible pumps delivers up to 12m3/h and 100m max head with motor power up to 2,2 KW. The electric motor is cooled by pumped liquid, and an internal capacitor and built-in thermal protection means the pump does not require connection to a control panel for starting.

Accessories.

  • External capacitor version
    • Customizable cord length  
    • Customizable plug type
  • Floater accessory kit
    • Float switch can be installed when required at workshop or on the field
    • Easy installation
  • Floating suction device for SCUBA DRY
    • The floating suction device reduces the potential intake of
      sediment that may settle at the bottom of water harvesting
      tanks

 

Specifications

Specifications

Characteristic Data
SCUBA Series
Delivery
up to 10,8 m3/h at 2850 rpm
Head
up to 100 m at 2850 rpm
Motor power
0,55 to 2,2 kW
Maximum operating pressure
10 bar
Single-phase version
220-240 V, 50 Hz 2 poles (2850 rpm)
Three-phase version
380-415 V, 50 Hz 2 poles (2850 rpm)
Temperature of pumped liquid
Standard version: 0 to 40°C; Potable water version: 0 to 23°C.C12
Maximum immersion depth
17 m
Maximum permissible quantity of suspended sand
25 g/m3
Maximum quantity of chloride
20°C: 200 PPM
Passes solids
1SC: up to 1 mm; 3SC, 5SC, 8SC: up to 2 mm
Solutions
Documentation & Tools

Documentation & Tools

Brochure

Manual

Technical Brochure