It looks like you are coming from United States, but the current site you have selected to visit is Bosnian. Do you want to change site?

Yes, please! No, keep me on the current site

Overview Specifications Solutions Documentation & Tools
Overview

Overview

Product Features
  • Handles soft solids - max. 16mm diameter
  • Certified to US 3A Standard 02-11
  • Clean-In-Place (CIP) or easy strip clean
  • Minimal shear to thixotropic fluids
  • Easy to service and maintain

P200 Sanitary Stainless Steel Motor Pump Unit

 

Flow rate: Nominal 51 USgallons/min (193 Litres/min) at 1750rpm
Self-priming from dry up to 5m (16.4ft)
Pressure up to 2.5 bar

Specifications

Specifications

 
 
Specifications
30570-4005
30570-4105
30570-5005
30570-5105
Body Materials
316 Stainless Steel
316 Stainless Steel
316 Stainless Steel
316 Stainless Steel
Pump/Motor Adapter
Epoxy coated cast iron
Epoxy coated cast iron
Epoxy coated cast iron
Epoxy coated cast iron
Seal Elastomer
Food grade Nitrile
Food grade Nitrile
Food grade Nitrile
Food grade Nitrile
Bearings
Uses motor bearings
Uses motor bearings
Uses motor bearings
Uses motor bearings
Shaft Material
316 Stainless Steel
316 Stainless Steel
316 Stainless Steel
316 Stainless Steel
Voltage
230 or 460 V AC
230 or 460 V AC
230 or 460 V AC
230 or 460 V AC
Frequency
60 Hz
60 Hz
60 Hz
60 Hz
Motor
5 HP, 1750 rpm, TEFC, C-Face, 184 TC Frame
5 HP, 1750 rpm, TEFC, C-Face, 184 TC Frame
5 HP, 1750 rpm, TEFC, C-Face, 184 TC Frame
5 HP, 1750 rpm, TEFC, C-Face, 184 TC Frame
Weight
42.5 (kg) 93.5 (lb)
42.5 (kg) 93.5 (lb)
42.5 (kg) 93.5 (lb)
42.5 (kg) 93.5 (lb)
Impeller
Neoprene
Neoprene
Neoprene
Neoprene
Seal
Carbon/Ceramic mechanical
Tungsten Carbide/Ceramic hard faced mechanical seal
Carbon/Ceramic mechanical
Tungsten Carbide/Ceramic hard faced mechanical seal
Port Type
1 1/2" ACME
1 1/2" ACME
1 1/2" Clamp
1 1/2" Clamp
Documentation & Tools

Documentation & Tools

Documents