It looks like you are coming from United States, but the current site you have selected to visit is Bosnian. Do you want to change site?

Yes, please! No, keep me on the current site

28620 Sanitary Flexible Impeller Stainless Steel Pump Head Kit

Overview Specifications Solutions Documentation & Tools
Overview

Overview

Product Features
  • Handles soft solids - max. 18mm diameter
  • Certified to US 3A Standard 02-11
  • Clean-In-Place (CIP) or easy strip clean
  • Handles viscosities up to 10,000 centiPoise
  • Minimal shear to thixotropic fluids
  • Quick release end cover clamp

P500 Hygienic Stainless Steel Head Kit Pump

 

Flow rate: Nominal 520 Litres/min (115 gallons/min) at 1500rpm
Self-priming from dry up to 5m (16.4ft)
Pressure up to 5 bar

 

Specifications

Specifications

 
 
Specifications
28620-1125
28620-4125
28620-6125
28620-7125
Body Materials
316 Stainless steel, machined interiorand electropolished exterior finish
316 Stainless steel, machined interiorand electropolished exterior finish
316 Stainless steel, machined interiorand electropolished exterior finish
316 Stainless steel, machined interiorand electropolished exterior finish
Pump/Motor Adapter
Cast 316 Stainless steel
Cast 316 Stainless steel
Cast 316 Stainless steel
Cast 316 Stainless steel
Seal
Carbon/Ceramic mechanical type, Optional: Tungsten Carbide/Ceramic hard faced mechanical seal or Tungsten Carbide/Ceramic hard faced flushed seal
Carbon/Ceramic mechanical type, Optional: Tungsten Carbide/Ceramic hard faced mechanical seal or Tungsten Carbide/Ceramic hard faced flushed seal
Carbon/Ceramic mechanical type, Optional: Tungsten Carbide/Ceramic hard faced mechanical seal or Tungsten Carbide/Ceramic hard faced flushed seal
Carbon/Ceramic mechanical type, Optional: Tungsten Carbide/Ceramic hard faced mechanical seal or Tungsten Carbide/Ceramic hard faced flushed seal
Seal Elastomer
Food grade Nitrile
Food grade Nitrile
Food grade Nitrile
Food grade Nitrile
Bearings
Uses motor bearings
Uses motor bearings
Uses motor bearings
Uses motor bearings
Shaft Material
316 Stainless steel special motor shaft
316 Stainless steel special motor shaft
316 Stainless steel special motor shaft
316 Stainless steel special motor shaft
Motor
Fits IEC standard motor B3/B14, 132 frame with special motor shaft
Fits IEC standard motor B3/B14, 132 frame with special motor shaft
Fits IEC standard motor B3/B14, 132 frame with special motor shaft
Fits IEC standard motor B3/B14, 132 frame with special motor shaft
Weight
15.0 (kg) 33 (lb)
15.0 (kg) 33 (lb)
15.0 (kg) 33 (lb)
15.0 (kg) 33 (lb)
Impeller
3A Food Grade Neoprene - High Pressure
3A Food Grade Neoprene - High Pressure
3A Food Grade Neoprene - High Pressure
3A Food Grade Neoprene - High Pressure
Port Type
2 1/2" Tri-Clamp
2 1/2" RJT to BS1864
65mm DIN 11851
63.5mm SMS 1145