It looks like you are coming from United States, but the current site you have selected to visit is Bosnian. Do you want to change site?

Yes, please! No, keep me on the current site

28600 Sanitary Flexible Impeller Stainless Steel Pedestal Pump

Overview Specifications Solutions Documentation & Tools
Overview

Overview

Product Features
  • Handles soft solids - max. 18mm diameter
  • Certified to US 3A Standard 02-11
  • Clean-In-Place (CIP) or easy strip clean
  • Handles viscosities up to 50,000 centiPoise
  • Minimal shear to thixotropic fluids
  • Quick release end cover clamp

P500 Hygienic Stainless Steel Pedestal Pump

 

Flow rate: Nominal 520 Litres/min (115.5 gallons/min) at 1500rpm
Self-priming from dry up to 5m (16.4ft)
Pressure up to 5 bar

Specifications

Specifications

 
 
Specifications
28600-1105
28600-1125
28600-1925
28600-3105
28600-3125
28600-4125
28600-5125
28600-6125
28600-6225
28600-6725
28600-7125
Body Materials
316 Stainless steel, machined interiorand electropolished exterior finish
316 Stainless steel, machined interiorand electropolished exterior finish
316 Stainless steel, machined interiorand electropolished exterior finish
316 Stainless steel, machined interiorand electropolished exterior finish
316 Stainless steel, machined interiorand electropolished exterior finish
316 Stainless steel, machined interiorand electropolished exterior finish
316 Stainless steel, machined interiorand electropolished exterior finish
316 Stainless steel, machined interiorand electropolished exterior finish
316 Stainless steel, machined interiorand electropolished exterior finish
316 Stainless steel, machined interiorand electropolished exterior finish
316 Stainless steel, machined interiorand electropolished exterior finish
Bearing Housing
Epoxy coated cast iron
Epoxy coated cast iron
Epoxy coated cast iron
Epoxy coated cast iron
Epoxy coated cast iron
Epoxy coated cast iron
Epoxy coated cast iron
Epoxy coated cast iron
Epoxy coated cast iron
Epoxy coated cast iron
Epoxy coated cast iron
Seal Elastomer
Food grade Nitrile O-rings
Food grade Nitrile O-rings
Food grade Nitrile O-rings
Food grade Nitrile O-rings
Food grade Nitrile O-rings
Food grade Nitrile O-rings
Food grade Nitrile O-rings
Food grade Nitrile O-rings
Food grade Nitrile O-rings
Food grade Nitrile O-rings
Food grade Nitrile O-rings
Bearings
Twin single row, ball type
Twin single row, ball type
Twin single row, ball type
Twin single row, ball type
Twin single row, ball type
Twin single row, ball type
Twin single row, ball type
Twin single row, ball type
Twin single row, ball type
Twin single row, ball type
Twin single row, ball type
Shaft Material
316 Stainless steel
316 Stainless steel
316 Stainless steel
316 Stainless steel
316 Stainless steel
316 Stainless steel
316 Stainless steel
316 Stainless steel
316 Stainless steel
316 Stainless steel
316 Stainless steel
Weight
22.0 (kg) 48.4 (lb)
22.0 (kg) 48.4 (lb)
22.0 (kg) 48.4 (lb)
22.0 (kg) 48.4 (lb)
22.0 (kg) 48.4 (lb)
22.0 (kg) 48.4 (lb)
22.0 (kg) 48.4 (lb)
22.0 (kg) 48.4 (lb)
22.0 (kg) 48.4 (lb)
22.0 (kg) 48.4 (lb)
22.0 (kg) 48.4 (lb)
Impeller
3A Food Grade Neoprene
3A Food Grade Neoprene - High Pressure
3A Food Grade Neoprene - High Pressure
3A Food Grade Neoprene
3A Food Grade Neoprene - High Pressure
3A Food Grade Neoprene - High Pressure
3A Food Grade Neoprene - High Pressure
3A Food Grade Neoprene - High Pressure
3A Food Grade Neoprene - High Pressure
3A Food Grade Neoprene - High Pressure
3A Food Grade Neoprene - High Pressure
Port Type
2 1/2" Tri-Clamp
2 1/2" Tri-Clamp
2 1/2" Tri-Clamp
63.5mm IDF/ISS
63.5mm IDF/ISS
2 1/2" RJT to BS1864
2 1/2" 3A Bevel Seat
65mm DIN 11851
65mm DIN 11851
65mm DIN 11851
63.5mm SMS 1145
Seal
N/A
N/A
Tungsten Carbide/Ceramic hard faced mechanical flushed
N/A
N/A
N/A
N/A
N/A
Tungsten Carbide/Ceramic hard faced mechanical
Carbon/Ceramic mechanical flushed
N/A