It looks like you are coming from United States, but the current site you have selected to visit is Bosnian. Do you want to change site?

Yes, please! No, keep me on the current site

28520 Sanitary Flexible Impeller Stainless Steel Pump Head Kit

Overview Specifications Solutions Documentation & Tools
Overview

Overview

Product Features
  • Handles soft solids - max. 16mm diameter
  • Certified to US 3A Standard 02-11
  • Clean-In-Place (CIP) or easy strip clean
  • Handles viscosities up to 10,000 centiPoise
  • Minimal shear to thixotropic fluids

P370 Hygienic Stainless Steel Head Kit Pump

 

Flow rate: Nominal 365 Litres/min (81 gallons/min) at 1500rpm
Self-priming from dry up to 5m (16.4ft)
Pressure up to 2.5 bar

Specifications

Specifications

 
 
Specifications
28520-1105
28520-3105
28520-4102
28520-4105
28520-4112
28520-4115
28520-4205
28520-5105
28520-6105
28520-6112
28520-6115
28520-6125
28520-6705
28520-6712
28520-7105
28520-7125
Body Materials
316 Stainless steel, machined interiorand electropolished exterior finish
316 Stainless steel, machined interiorand electropolished exterior finish
316 Stainless steel, machined interiorand electropolished exterior finish
316 Stainless steel, machined interiorand electropolished exterior finish
316 Stainless steel, machined interiorand electropolished exterior finish
316 Stainless steel, machined interiorand electropolished exterior finish
316 Stainless steel, machined interiorand electropolished exterior finish
316 Stainless steel, machined interiorand electropolished exterior finish
316 Stainless steel, machined interiorand electropolished exterior finish
316 Stainless steel, machined interiorand electropolished exterior finish
316 Stainless steel, machined interiorand electropolished exterior finish
316 Stainless steel, machined interiorand electropolished exterior finish
316 Stainless steel, machined interiorand electropolished exterior finish
316 Stainless steel, machined interiorand electropolished exterior finish
316 Stainless steel, machined interiorand electropolished exterior finish
316 Stainless steel, machined interiorand electropolished exterior finish
Pump/Motor Adapter
Epoxy coated cast iron
Epoxy coated cast iron
Epoxy coated cast iron
Epoxy coated cast iron
Epoxy coated cast iron
Epoxy coated cast iron
Epoxy coated cast iron
Epoxy coated cast iron
Epoxy coated cast iron
Epoxy coated cast iron
Epoxy coated cast iron
Epoxy coated cast iron
Epoxy coated cast iron
Epoxy coated cast iron
Epoxy coated cast iron
Epoxy coated cast iron
Seal Elastomer
Food grade Nitrile
Food grade Nitrile
Food grade Nitrile
Food grade Nitrile
Food grade Nitrile
Food grade Nitrile
Food grade Nitrile
Food grade Nitrile
Food grade Nitrile
Food grade Nitrile
Food grade Nitrile
Food grade Nitrile
Food grade Nitrile
Food grade Nitrile
Food grade Nitrile
Food grade Nitrile
Bearings
Uses motor bearings
Uses motor bearings
Uses motor bearings
Uses motor bearings
Uses motor bearings
Uses motor bearings
Uses motor bearings
Uses motor bearings
Uses motor bearings
Uses motor bearings
Uses motor bearings
Uses motor bearings
Uses motor bearings
Uses motor bearings
Uses motor bearings
Uses motor bearings
Shaft Material
316 Stainless steel shaft extension
316 Stainless steel shaft extension
316 Stainless steel shaft extension
316 Stainless steel shaft extension
316 Stainless steel shaft extension
316 Stainless steel shaft extension
316 Stainless steel shaft extension
316 Stainless steel shaft extension
316 Stainless steel shaft extension
316 Stainless steel shaft extension
316 Stainless steel shaft extension
316 Stainless steel shaft extension
316 Stainless steel shaft extension
316 Stainless steel shaft extension
316 Stainless steel shaft extension
316 Stainless steel shaft extension
Motor
Fits IEC standard motor B3/B14, frame 100
Fits IEC standard motor B3/B14, frame 100
Fits IEC standard motor B3/B14, frame 100
Fits IEC standard motor B3/B14, frame 100
Fits IEC standard motor B3/B14, frame 100
Fits IEC standard motor B3/B14, frame 100
Fits IEC standard motor B3/B14, frame 100
Fits IEC standard motor B3/B14, frame 100
Fits IEC standard motor B3/B14, frame 100
Fits IEC standard motor B3/B14, frame 100
Fits IEC standard motor B3/B14, frame 100
Fits IEC standard motor B3/B14, frame 100
Fits IEC standard motor B3/B14, frame 100
Fits IEC standard motor B3/B14, frame 100
Fits IEC standard motor B3/B14, frame 100
Fits IEC standard motor B3/B14, frame 100
Weight
10.0 (kg) 22 (lb)
10.0 (kg) 22 (lb)
10.0 (kg) 22 (lb)
10.0 (kg) 22 (lb)
10.0 (kg) 22 (lb)
10.0 (kg) 22 (lb)
10.0 (kg) 22 (lb)
10.0 (kg) 22 (lb)
10.0 (kg) 22 (lb)
10.0 (kg) 22 (lb)
10.0 (kg) 22 (lb)
10.0 (kg) 22 (lb)
10.0 (kg) 22 (lb)
10.0 (kg) 22 (lb)
10.0 (kg) 22 (lb)
10.0 (kg) 22 (lb)
Impeller
3A Food Grade Neoprene
3A Food Grade Neoprene
EPDM
3A Food Grade Neoprene
EPDM
3A Food Grade Neoprene
3A Food Grade Neoprene
3A Food Grade Neoprene
3A Food Grade Neoprene
EPDM
3A Food Grade Neoprene
3A Food Grade Neoprene - High Pressure
3A Food Grade Neoprene
EPDM
3A Food Grade Neoprene
3A Food Grade Neoprene - High Pressure
Port Type
2" Tri-Clamp
50mm IDF/ISS
2" RJT to BS1864
2" RJT to BS1864
2" RJT to BS1864
2" RJT to BS1864
2" RJT to BS1864
2" 3A Bevel Seat
50mm DIN 11851
50mm DIN 11851
50mm DIN 11851
50mm DIN 11851
50mm DIN 11851
50mm DIN 11851
50mm SMS 1145
50mm SMS 1145
Seal
N/A
N/A
Carbon/Ceramic mechanical
N/A
N/A
N/A
Tungsten Carbide/Ceramic hard faced mechanical seal
N/A
N/A
N/A
N/A
N/A
Carbon/Ceramic mechanical flushed
Carbon/Ceramic mechanical flushed
N/A
N/A