It looks like you are coming from United States, but the current site you have selected to visit is Bosnian. Do you want to change site?

Yes, please! No, keep me on the current site

28500 Sanitary Flexible Impeller Stainless Steel Pedestal Pump

Overview Specifications Solutions Documentation & Tools
Overview

Overview

Product Features
  • Handles soft solids - max. 18mm diameter
  • Certified to US 3A Standard 02-11
  • Clean-In-Place (CIP) or easy strip clean
  • Handles viscosities up to 50,000 centiPoise
  • Minimal shear to thixotropic fluids
  • Easy to service and maintain

P370 Hygienic Stainless Steel Pedestal Pump

 

Flow rate: Nominal 365 Litres/min (81 gallons/min) at 1500rpm
Self-priming from dry up to 5m (16.4ft)
Pressure up to 3 bar

Specifications

Specifications

 
 
Specifications
28500-1115
28500-1125
28500-3115
28500-3125
28500-4105
28500-4112
28500-4115
28500-4116
28500-4125
28500-4215
28500-4715
28500-5115
28500-6105
28500-6115
28500-6125
28500-6225
28500-6725
28500-6915
28500-7112
28500-7115
28500-7125
28500-7202
28500-7225
28500-7925
Body Materials
316 Stainless steel, machined interiorand electropolished exterior finish
316 Stainless steel, machined interiorand electropolished exterior finish
316 Stainless steel, machined interiorand electropolished exterior finish
316 Stainless steel, machined interiorand electropolished exterior finish
316 Stainless steel, machined interiorand electropolished exterior finish
316 Stainless steel, machined interiorand electropolished exterior finish
316 Stainless steel, machined interiorand electropolished exterior finish
316 Stainless steel, machined interiorand electropolished exterior finish
316 Stainless steel, machined interiorand electropolished exterior finish
316 Stainless steel, machined interiorand electropolished exterior finish
316 Stainless steel, machined interiorand electropolished exterior finish
316 Stainless steel, machined interiorand electropolished exterior finish
316 Stainless steel, machined interiorand electropolished exterior finish
316 Stainless steel, machined interiorand electropolished exterior finish
316 Stainless steel, machined interiorand electropolished exterior finish
316 Stainless steel, machined interiorand electropolished exterior finish
316 Stainless steel, machined interiorand electropolished exterior finish
316 Stainless steel, machined interiorand electropolished exterior finish
316 Stainless steel, machined interiorand electropolished exterior finish
316 Stainless steel, machined interiorand electropolished exterior finish
316 Stainless steel, machined interiorand electropolished exterior finish
316 Stainless steel, machined interiorand electropolished exterior finish
316 Stainless steel, machined interiorand electropolished exterior finish
316 Stainless steel, machined interiorand electropolished exterior finish
Bearing Housing
Epoxy coated cast iron
Epoxy coated cast iron
Epoxy coated cast iron
Epoxy coated cast iron
Epoxy coated cast iron
Epoxy coated cast iron
Epoxy coated cast iron
Epoxy coated cast iron
Epoxy coated cast iron
Epoxy coated cast iron
Epoxy coated cast iron
Epoxy coated cast iron
Epoxy coated cast iron
Epoxy coated cast iron
Epoxy coated cast iron
Epoxy coated cast iron
Epoxy coated cast iron
Epoxy coated cast iron
Epoxy coated cast iron
Epoxy coated cast iron
Epoxy coated cast iron
Epoxy coated cast iron
Epoxy coated cast iron
Epoxy coated cast iron
Seal Elastomer
Food grade Nitrile
Food grade Nitrile
Food grade Nitrile
Food grade Nitrile
Food grade Nitrile
Food grade Nitrile
Food grade Nitrile
Food grade Nitrile
Food grade Nitrile
Food grade Nitrile
Food grade Nitrile
Food grade Nitrile
Food grade Nitrile
Food grade Nitrile
Food grade Nitrile
Food grade Nitrile
Food grade Nitrile
Food grade Nitrile
Food grade Nitrile
Food grade Nitrile
Food grade Nitrile
Food grade Nitrile
Food grade Nitrile
Food grade Nitrile
Bearings
Twin single row, ball type
Twin single row, ball type
Twin single row, ball type
Twin single row, ball type
Twin single row, ball type
Twin single row, ball type
Twin single row, ball type
Twin single row, ball type
Twin single row, ball type
Twin single row, ball type
Twin single row, ball type
Twin single row, ball type
Twin single row, ball type
Twin single row, ball type
Twin single row, ball type
Twin single row, ball type
Twin single row, ball type
Twin single row, ball type
Twin single row, ball type
Twin single row, ball type
Twin single row, ball type
Twin single row, ball type
Twin single row, ball type
Twin single row, ball type
Shaft Material
316 Stainless steel
316 Stainless steel
316 Stainless steel
316 Stainless steel
316 Stainless steel
316 Stainless steel
316 Stainless steel
316 Stainless steel
316 Stainless steel
316 Stainless steel
316 Stainless steel
316 Stainless steel
316 Stainless steel
316 Stainless steel
316 Stainless steel
316 Stainless steel
316 Stainless steel
316 Stainless steel
316 Stainless steel
316 Stainless steel
316 Stainless steel
316 Stainless steel
316 Stainless steel
316 Stainless steel
Weight
14.7 (kg) 32.3 (lb)
14.7 (kg) 32.3 (lb)
14.7 (kg) 32.3 (lb)
14.7 (kg) 32.3 (lb)
14.7 (kg) 32.3 (lb)
14.7 (kg) 32.3 (lb)
14.7 (kg) 32.3 (lb)
14.7 (kg) 32.3 (lb)
14.7 (kg) 32.3 (lb)
14.7 (kg) 32.3 (lb)
14.7 (kg) 32.3 (lb)
14.7 (kg) 32.3 (lb)
14.7 (kg) 32.3 (lb)
14.7 (kg) 32.3 (lb)
14.7 (kg) 32.3 (lb)
14.7 (kg) 32.3 (lb)
14.7 (kg) 32.3 (lb)
14.7 (kg) 32.3 (lb)
14.7 (kg) 32.3 (lb)
14.7 (kg) 32.3 (lb)
14.7 (kg) 32.3 (lb)
14.7 (kg) 32.3 (lb)
14.7 (kg) 32.3 (lb)
14.7 (kg) 32.3 (lb)
Impeller
3A Food Grade Neoprene
3A Food Grade Neoprene - High Pressure
3A Food Grade Neoprene
3A Food Grade Neoprene - High Pressure
3A Food Grade Neoprene
EPDM
3A Food Grade Neoprene
Nitrile
3A Food Grade Neoprene - High Pressure
3A Food Grade Neoprene
3A Food Grade Neoprene
3A Food Grade Neoprene
3A Food Grade Neoprene
3A Food Grade Neoprene
3A Food Grade Neoprene - High Pressure
3A Food Grade Neoprene - High Pressure
3A Food Grade Neoprene - High Pressure
3A Food Grade Neoprene
EPDM
3A Food Grade Neoprene
3A Food Grade Neoprene - High Pressure
EPDM
3A Food Grade Neoprene - High Pressure
3A Food Grade Neoprene - High Pressure
Port Type
2" Tri-Clamp
2" Tri-Clamp
51mm IDF/ISS
51mm IDF/ISS
2" RJT to BS1864
2" RJT to BS1864
2" RJT to BS1864
2" RJT to BS1864
2" RJT to BS1864
2" RJT to BS1864
2" RJT to BS1864
2" 3A Bevel Seat
50mm DIN 11851
50mm DIN 11851
50mm DIN 11851
50mm DIN 11851
50mm DIN 11851
50mm DIN 11851
51mm SMS 1145
51mm SMS 1145
51mm SMS 1145
51mm SMS 1145
51mm SMS 1145
51mm SMS 1145
Seal
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
Tungsten Carbide/Ceramic hard faced mechanical
Carbon/Ceramic mechanical flushed
N/A
N/A
N/A
N/A
Tungsten Carbide/Ceramic hard faced mechanical
Carbon/Ceramic mechanical
Tungsten Carbide/Ceramic hard faced mechanical flushed
N/A
N/A
N/A
Tungsten Carbide/Ceramic hard faced mechanical
Tungsten Carbide/Ceramic hard faced mechanical
Tungsten Carbide/Ceramic hard faced mechanical flushed