It looks like you are coming from United States, but the current site you have selected to visit is Bosnian. Do you want to change site?

Yes, please! No, keep me on the current site

28420 Sanitary Flexible Impeller Stainless Steel Pump Head Kit

Overview Specifications Solutions Documentation & Tools
Overview

Overview

Product Features
  • Handles soft solids - max. 16mm diameter
  • Certified to US 3A Standard 02-11
  • Clean-In-Place (CIP) or easy strip clean
  • Handles viscosities up to 10,000 centiPoise
  • Minimal shear to thixotropic fluids

P200 Hygienic Stainless Steel Head Kit Pump

 

Flow rate: Nominal 200 Litres/min (44.4 gallons/min) at 1500rpm
Self-priming from dry up to 5m (16.4ft)
Pressure up to 2.5 bar

 

Specifications

Specifications

 
 
Specifications
28420-1115
28420-1215
28420-4112
28420-4115
28420-4215
28420-4715
28420-5115
28420-6112
28420-6115
28420-6116
28420-6126
28420-6715
28420-7115
28420-7215
Body Materials
316 Stainless stee,l machined interiorand electropolished exterior finish
316 Stainless stee,l machined interiorand electropolished exterior finish
316 Stainless stee,l machined interiorand electropolished exterior finish
316 Stainless stee,l machined interiorand electropolished exterior finish
316 Stainless stee,l machined interiorand electropolished exterior finish
316 Stainless stee,l machined interiorand electropolished exterior finish
316 Stainless stee,l machined interiorand electropolished exterior finish
316 Stainless stee,l machined interiorand electropolished exterior finish
316 Stainless stee,l machined interiorand electropolished exterior finish
316 Stainless stee,l machined interiorand electropolished exterior finish
316 Stainless stee,l machined interiorand electropolished exterior finish
316 Stainless stee,l machined interiorand electropolished exterior finish
316 Stainless stee,l machined interiorand electropolished exterior finish
316 Stainless stee,l machined interiorand electropolished exterior finish
Pump/Motor Adapter
Epoxy coated cast iron
Epoxy coated cast iron
Epoxy coated cast iron
Epoxy coated cast iron
Epoxy coated cast iron
Epoxy coated cast iron
Epoxy coated cast iron
Epoxy coated cast iron
Epoxy coated cast iron
Epoxy coated cast iron
Epoxy coated cast iron
Epoxy coated cast iron
Epoxy coated cast iron
Epoxy coated cast iron
Seal Elastomer
Food grade Nitrile
Food grade Nitrile
Food grade Nitrile
Food grade Nitrile
Food grade Nitrile
Food grade Nitrile
Food grade Nitrile
Food grade Nitrile
Food grade Nitrile
Food grade Nitrile
Food grade Nitrile
Food grade Nitrile
Food grade Nitrile
Food grade Nitrile
Bearings
Uses motor bearings
Uses motor bearings
Uses motor bearings
Uses motor bearings
Uses motor bearings
Uses motor bearings
Uses motor bearings
Uses motor bearings
Uses motor bearings
Uses motor bearings
Uses motor bearings
Uses motor bearings
Uses motor bearings
Uses motor bearings
Shaft Material
316 Stainless steel shaft extension
316 Stainless steel shaft extension
316 Stainless steel shaft extension
316 Stainless steel shaft extension
316 Stainless steel shaft extension
316 Stainless steel shaft extension
316 Stainless steel shaft extension
316 Stainless steel shaft extension
316 Stainless steel shaft extension
316 Stainless steel shaft extension
316 Stainless steel shaft extension
316 Stainless steel shaft extension
316 Stainless steel shaft extension
316 Stainless steel shaft extension
Motor
Fits IEC standard motor B3/B14, frame 90
Fits IEC standard motor B3/B14, frame 90
Fits IEC standard motor B3/B14, frame 90
Fits IEC standard motor B3/B14, frame 90
Fits IEC standard motor B3/B14, frame 90
Fits IEC standard motor B3/B14, frame 90
Fits IEC standard motor B3/B14, frame 90
Fits IEC standard motor B3/B14, frame 90
Fits IEC standard motor B3/B14, frame 90
Fits IEC standard motor B3/B14, frame 90
Fits IEC standard motor B3/B14, frame 90
Fits IEC standard motor B3/B14, frame 90
Fits IEC standard motor B3/B14, frame 90
Fits IEC standard motor B3/B14, frame 90
Weight
6.6 (kg) 14.52 (lb)
6.6 (kg) 14.52 (lb)
6.6 (kg) 14.52 (lb)
6.6 (kg) 14.52 (lb)
6.6 (kg) 14.52 (lb)
6.6 (kg) 14.52 (lb)
6.6 (kg) 14.52 (lb)
6.6 (kg) 14.52 (lb)
6.6 (kg) 14.52 (lb)
6.6 (kg) 14.52 (lb)
6.6 (kg) 14.52 (lb)
6.6 (kg) 14.52 (lb)
6.6 (kg) 14.52 (lb)
6.6 (kg) 14.52 (lb)
Impeller
3A Food Grade Neoprene
3A Food Grade Neoprene
EPDM
3A Food Grade Neoprene
3A Food Grade Neoprene
3A Food Grade Neoprene
3A Food Grade Neoprene
EPDM
3A Food Grade Neoprene
Nitrile
Nitrile - High Pressure
3A Food Grade Neoprene
3A Food Grade Neoprene
3A Food Grade Neoprene
Port Type
1 1/2" Tri-Clamp
1 1/2" Tri-Clamp
1 1/2" RJT to BS1864
1 1/2" RJT to BS1864
1 1/2" RJT to BS1864
1 1/2" RJT to BS1864
1 1/2" 3A Bevel Seat
40mm DIN 11851
40mm DIN 11851
40mm DIN 11851
40mm DIN 11851
40mm DIN 11851
38mm SMS 1145
38mm SMS 1145
Seal
N/A
Tungsten Carbide/Ceramic hard faced mechanical
N/A
N/A
Tungsten Carbide/Ceramic hard faced mechanical
Tungsten Carbide/Ceramic hard faced mechanical flushed seal
N/A
N/A
N/A
N/A
N/A
Carbon/Ceramic mechanical flushed
N/A
Tungsten Carbide/Ceramic hard faced mechanical