It looks like you are coming from United States, but the current site you have selected to visit is Bosnian. Do you want to change site?

Yes, please! No, keep me on the current site

28400 Sanitary Flexible Impeller Stainless Steel Pedestal Pump

Overview Specifications Solutions Documentation & Tools
Overview

Overview

Product Features
  • Handles soft solids - max. 16mm diameter
  • Certified to US 3A Standard 02-11
  • Clean-In-Place (CIP) or easy strip clean
  • Handles viscosities up to 50,000 centiPoise
  • Minimal shear to thixotropic fluids
  • Easy to service and maintain

P200 Hygienic Stainless Steel Pedestal Pump

 

Flow rate: Nominal 200 Litres/min (44.4 gallons/min) at 1500rpm
Self-priming from dry up to 5m (16.4ft)
Pressure up to 4 bar

Specifications

Specifications

 
 
Specifications
28400-1115
28400-1125
28400-1715
28400-3115
28400-3125
28400-3215
28400-4115
28400-4125
28400-4215
28400-4925
28400-5115
28400-6115
28400-6125
28400-6225
28400-6915
28400-7115
28400-7125
28400-7215
28400-7225
28400-7725
28400-7915
Body Materials
316 Stainless steel, machined interiorand electropolished exterior finish
316 Stainless steel, machined interiorand electropolished exterior finish
316 Stainless steel, machined interiorand electropolished exterior finish
316 Stainless steel, machined interiorand electropolished exterior finish
316 Stainless steel, machined interiorand electropolished exterior finish
316 Stainless steel, machined interiorand electropolished exterior finish
316 Stainless steel, machined interiorand electropolished exterior finish
316 Stainless steel, machined interiorand electropolished exterior finish
316 Stainless steel, machined interiorand electropolished exterior finish
316 Stainless steel, machined interiorand electropolished exterior finish
316 Stainless steel, machined interiorand electropolished exterior finish
316 Stainless steel, machined interiorand electropolished exterior finish
316 Stainless steel, machined interiorand electropolished exterior finish
316 Stainless steel, machined interiorand electropolished exterior finish
316 Stainless steel, machined interiorand electropolished exterior finish
316 Stainless steel, machined interiorand electropolished exterior finish
316 Stainless steel, machined interiorand electropolished exterior finish
316 Stainless steel, machined interiorand electropolished exterior finish
316 Stainless steel, machined interiorand electropolished exterior finish
316 Stainless steel, machined interiorand electropolished exterior finish
316 Stainless steel, machined interiorand electropolished exterior finish
Bearing Housing
Epoxy coated cast iron
Epoxy coated cast iron
Epoxy coated cast iron
Epoxy coated cast iron
Epoxy coated cast iron
Epoxy coated cast iron
Epoxy coated cast iron
Epoxy coated cast iron
Epoxy coated cast iron
Epoxy coated cast iron
Epoxy coated cast iron
Epoxy coated cast iron
Epoxy coated cast iron
Epoxy coated cast iron
Epoxy coated cast iron
Epoxy coated cast iron
Epoxy coated cast iron
Epoxy coated cast iron
Epoxy coated cast iron
Epoxy coated cast iron
Epoxy coated cast iron
Seal Elastomer
Food grade Nitrile
Food grade Nitrile
Food grade Nitrile
Food grade Nitrile
Food grade Nitrile
Food grade Nitrile
Food grade Nitrile
Food grade Nitrile
Food grade Nitrile
Food grade Nitrile
Food grade Nitrile
Food grade Nitrile
Food grade Nitrile
Food grade Nitrile
Food grade Nitrile
Food grade Nitrile
Food grade Nitrile
Food grade Nitrile
Food grade Nitrile
Food grade Nitrile
Food grade Nitrile
Bearings
Twin single row, ball type
Twin single row, ball type
Twin single row, ball type
Twin single row, ball type
Twin single row, ball type
Twin single row, ball type
Twin single row, ball type
Twin single row, ball type
Twin single row, ball type
Twin single row, ball type
Twin single row, ball type
Twin single row, ball type
Twin single row, ball type
Twin single row, ball type
Twin single row, ball type
Twin single row, ball type
Twin single row, ball type
Twin single row, ball type
Twin single row, ball type
Greased ball bearings in Epoxy-coated cast iron housing
Twin single row, ball type
Shaft Material
316 Stainless steel
316 Stainless steel
316 Stainless steel
316 Stainless steel
316 Stainless steel
316 Stainless steel
316 Stainless steel
316 Stainless steel
316 Stainless steel
316 Stainless steel
316 Stainless steel
316 Stainless steel
316 Stainless steel
316 Stainless steel
316 Stainless steel
316 Stainless steel
316 Stainless steel
316 Stainless steel
316 Stainless steel
316 Stainless Steel
316 Stainless steel
Weight
9.1 (kg) 20 (lb)
9.1 (kg) 20 (lb)
9.1 (kg) 20 (lb)
9.1 (kg) 20 (lb)
9.1 (kg) 20 (lb)
9.1 (kg) 20 (lb)
9.1 (kg) 20 (lb)
9.1 (kg) 20 (lb)
9.1 (kg) 20 (lb)
9.1 (kg) 20 (lb)
9.1 (kg) 20 (lb)
9.1 (kg) 20 (lb)
9.1 (kg) 20 (lb)
9.1 (kg) 20 (lb)
9.1 (kg) 20 (lb)
9.1 (kg) 20 (lb)
9.1 (kg) 20 (lb)
9.1 (kg) 20 (lb)
9.1 (kg) 20 (lb)
9.1 kg
9.1 (kg) 20 (lb)
Impeller
3A Food Grade Neoprene
3A Food Grade Neoprene - High Pressure
3A Food Grade Neoprene
3A Food Grade Neoprene
3A Food Grade Neoprene - High Pressure
3A Food Grade Neoprene
3A Food Grade Neoprene
3A Food Grade Neoprene - High Pressure
3A Food Grade Neoprene
3A Food Grade Neoprene - High Pressure
3A Food Grade Neoprene
3A Food Grade Neoprene
3A Food Grade Neoprene - High Pressure
3A Food Grade Neoprene - High Pressure
3A Food Grade Neoprene
3A Food Grade Neoprene
3A Food Grade Neoprene - High Pressure
3A Food Grade Neoprene
3A Food Grade Neoprene - High Pressure
3A Food Grade Neoprene - High Pressure
3A Food Grade Neoprene
Port Type
1 1/2" Tri-Clamp
1 1/2" Tri-Clamp
1 1/2" Tri-Clamp
38mm IDF/ISS
38mm IDF/ISS
38mm IDF/ISS
1 1/2" RJT to BS1864
1 1/2" RJT to BS1864
1 1/2" RJT to BS1864
1 1/2" RJT to BS1864
1 1/2" 3A Bevel Seat
40mm DIN 11851
40mm DIN 11851
40mm DIN 11851
40mm DIN 11851
38mm SMS 1145
38mm SMS 1145
38mm SMS 1145
38mm SMS 1145
38mm SMS 1145
38mm SMS 1145
Seal
N/A
N/A
Carbon/Ceramic mechanical flushed
N/A
N/A
Tungsten Carbide/Ceramic hard faced mechanical
N/A
N/A
Tungsten Carbide/Ceramic hard faced mechanical
Tungsten Carbide/Ceramic hard faced mechanical flushed
N/A
N/A
N/A
Tungsten Carbide/Ceramic hard faced mechanical
Tungsten Carbide/Ceramic hard faced mechanical flushed
N/A
N/A
Tungsten Carbide/Ceramic hard faced mechanical
Tungsten Carbide/Ceramic hard faced mechanical
Carbon/Ceramic mechanical flushed
Tungsten Carbide/Ceramic hard faced mechanical flushed
Approvals
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
CE
N/A
Flow Rate US gallons (litres)
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
52.8 GPM (200 LPM) open flow
N/A
Operating Pressure
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
Standard - 36.3 psi (2.5 bar) max; High - 58 psi (4.0 bar) max
N/A
Product Inlet Fitting
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
1 1/2" (38.1 mm) Tri-Clamp; 1 1/2" (38.1 mm) 3A Bevel Seat; 1 1/2" (38 mm) IDF/ISS; 1.57 in (40 mm) DIN 11851; 1 1/2" (38.1 mm) RJT to BS1864; 1 1/2" (38 mm) SMS 1145
N/A
Product Outlet Fitting
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
1 1/2" (38.1 mm) Tri-Clamp; 1 1/2" (38.1 mm) 3A Bevel Seat; 1 1/2" (38 mm) IDF/ISS; 1.57 in (40 mm) DIN 11851; 1 1/2" (38.1 mm) RJT to BS1864; 1 1/2" (38 mm) SMS 1145
N/A
Style
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
Pedestal/Stainless
N/A