It looks like you are coming from United States, but the current site you have selected to visit is Bosnian. Do you want to change site?

Yes, please! No, keep me on the current site

28320 Sanitary Flexible Impeller Stainless Steel Pump Head Kit

Overview Specifications Solutions Documentation & Tools
Overview

Overview

Product Features
  • Handles soft solids - max. 12mm diameter
  • Certified to US 3A Standard 02-11
  • Clean-In-Place (CIP) or easy strip clean
  • Handles viscosities up to 10,000 centiPoise
  • Minimal shear to thixotropic fluids

P80 Hygienic Stainless Steel Head Kit Pump

 

Flow rate: Nominal 80 Litres/min (17.8 gallons/min) at 1500rpm
Self-priming from dry up to 5m (16.4ft)
Pressure up to 4 bar

Specifications

Specifications

 
 
Specifications
28320-1105
28320-1106
28320-1205
28320-4102
28320-4105
28320-4125
28320-4205
Body Materials
316 Stainless steel, machined interiorand electropolished exterior finish
316 Stainless steel, machined interiorand electropolished exterior finish
316 Stainless steel, machined interiorand electropolished exterior finish
316 Stainless steel, machined interiorand electropolished exterior finish
316 Stainless steel, machined interiorand electropolished exterior finish
316 Stainless steel, machined interiorand electropolished exterior finish
316 Stainless steel, machined interiorand electropolished exterior finish
Pump/Motor Adapter
Epoxy coated cast iron
Epoxy coated cast iron
Epoxy coated cast iron
Epoxy coated cast iron
Epoxy coated cast iron
Epoxy coated cast iron
Epoxy coated cast iron
Seal Elastomer
Food grade Nitrile
Food grade Nitrile
Food grade Nitrile
Food grade Nitrile
Food grade Nitrile
Food grade Nitrile
Food grade Nitrile
Bearings
Uses motor bearings
Uses motor bearings
Uses motor bearings
Uses motor bearings
Uses motor bearings
Uses motor bearings
Uses motor bearings
Shaft Material
316 Stainless steel shaft extension
316 Stainless steel shaft extension
316 Stainless steel shaft extension
316 Stainless steel shaft extension
316 Stainless steel shaft extension
316 Stainless steel shaft extension
316 Stainless steel shaft extension
Motor
Fits IEC standard motor B3/B14, frame 80
Fits IEC standard motor B3/B14, frame 80
Fits IEC standard motor B3/B14, frame 80
Fits IEC standard motor B3/B14, frame 80
Fits IEC standard motor B3/B14, frame 80
Fits IEC standard motor B3/B14, frame 80
Fits IEC standard motor B3/B14, frame 80
Weight
3.5 (kg) 7.7 (lb)
3.5 (kg) 7.7 (lb)
3.5 (kg) 7.7 (lb)
3.5 (kg) 7.7 (lb)
3.5 (kg) 7.7 (lb)
3.5 (kg) 7.7 (lb)
3.5 (kg) 7.7 (lb)
Impeller
3A Food Grade Neoprene
Nitrile
3A Food Grade Neoprene
EPDM
Neoprene
High Pressure Neoprene
Neoprene
Port Type
1" Tri-Clamp
1" Tri-Clamp
1" Tri-Clamp
1" RJT
1" RJT
1" RJT
1" RJT
Seal
N/A
N/A
Tungsten Carbide/Ceramic hard faced mechanical
Carbon/Ceramic mechanical
Carbon/Ceramic mechanical
Carbon/Ceramic mechanical
Tungsten Carbide/Ceramic hard faced mechanical