It looks like you are coming from United States, but the current site you have selected to visit is Bosnian. Do you want to change site?

Yes, please! No, keep me on the current site

28300 Sanitary Flexible Impeller Stainless Steel Pedestal Pump

Overview Specifications Solutions Documentation & Tools
Overview

Overview

Product Features
  • Handles soft solids - max. 12mm diameter
  • Certified to US 3A Standard 02-11
  • Clean-In-Place (CIP) or easy strip clean
  • Handles viscosities up to 50,000 centiPoise
  • Minimal shear to thixotropic fluids
  • Easy to service and maintain

P80 Hygienic Stainless Steel Pedestal Pump

 

Flow rate: Nominal 80 Litres/min (17.8 gallons/min) at 1500rpm
Self-priming from dry up to 5m (16.4ft)
Pressure up to 4 bar

Specifications

Specifications

 
 
Specifications
28300-1105
28300-1125
28300-1222
28300-1905
Body Materials
316 Stainless steel, machined interiorand electropolished exterior finish
316 Stainless steel, machined interiorand electropolished exterior finish
316 Stainless steel, machined interiorand electropolished exterior finish
316 Stainless steel, machined interiorand electropolished exterior finish
Bearing Housing
Epoxy coated cast iron
Epoxy coated cast iron
Epoxy coated cast iron
Epoxy coated cast iron
Seal Elastomer
Food grade Nitrile
Food grade Nitrile
Food grade Nitrile
Food grade Nitrile
Bearings
Twin single row, ball type
Twin single row, ball type
Twin single row, ball type
Twin single row, ball type
Shaft Material
316 Stainless steel
316 Stainless steel
316 Stainless steel
316 Stainless steel
Weight
4.4 (kg) 9.7 (lb)
4.4 (kg) 9.7 (lb)
4.4 (kg) 9.7 (lb)
4.4 (kg) 9.7 (lb)
Impeller
3A Food Grade Neoprene
3A Food Grade Neoprene - High Pressure
EPDM
3A Food Grade Neoprene
Port Type
1" Tri-Clamp
1" Tri-Clamp
1" Tri-Clamp
1" Tri-Clamp
Seal
N/A
N/A
Tungsten Carbide/Ceramic hard faced mechanical
Tungsten Carbide/Ceramic hard faced flushed