It looks like you are coming from United States, but the current site you have selected to visit is Bosnian. Do you want to change site?

Yes, please! No, keep me on the current site

90º Elbow Adapters

Overview
Overview

Overview

Product Features

N/A

90ยบ elbow adapters are designed for rigid pipe installations of Sump and Utility Pumps. Adapters snap onto discharge port without the need for a hose clamp. High impact plastic will not rust, corrode or discolor.

Model 57 Adapters
  Adapts 1800 GPH (6814 LPH) pump to 1" (25mm) NPT
Model 58 Adapters
  Adapts 2800 GPH (10600 LPH) pump to 1-1/4" (32mm) NPT