It looks like you are coming from United States, but the current site you have selected to visit is Bosnian. Do you want to change site?

Yes, please! No, keep me on the current site

Overview Solutions Documentation & Tools
Overview

Overview

Product Features
  • Extra heavy duty white sanitary hose is manufactured for Jabsco by America‘s market leader in sanitation hose.
  • Specially compounded to resist odour permeation.
  • Lower cost, higher quality.
  • Smooth white vinyl.
  • Hard PVC helix for good flexibility and bend radius.
  • FDA approved for potable (i.e. drinking) water.
  • Ideal for unpressurised freshwater tank filling and ventilation hose lines.
  • Can be used for bilge and general purpose applications where appearance is important.
  • Available in 3 sizes for manual toilet discharge, electric toilet discharge, and matching inlet pipework.

Model No.: 29135-Series

29135-0001 Toilet Hose
 
Weight 9 (kg)
42 (lb)
Diameter             3.8 (cms) 1.5 (inches)  
Coil 30
29135-1000 Toilet Hose
 
Weight 10 (kg)
22 (lb)
Dimensions 1.9 (cms)
Diameter             0.75 (inches)
Coil 30
29135-1011 Toilet Hose
 
Weight 12.5 (kg) 28 (lb)
Diameter             2.5 (cms) 1 (inches)  
Coil 30
Solutions

Solutions

Recommended Solutions

Documentation & Tools

Documents