It looks like you are coming from United States, but the current site you have selected to visit is Bosnian. Do you want to change site?

Yes, please! No, keep me on the current site

Overview Solutions
Overview

Overview

Product Features

These compact pre filters prevent particles jamming valves and causing pump breakdowns - we’ve given them a screw off, transparent housing for easy inspection and quick, in place cleaning. Our new Universal model makes it easier than ever to install your pump by fitting directly into diaphragm pump inlet port as well as benefiting from swivelled angled inlet port on a rotating body so inlet hose can approach from any direction!

Model No.: 46400 Series

46400-0000 3/4" (19mm) ID hose
   
46400-0002 1/2" (13mm) ID hose
   
46400-0003 3/8" (10mm) ID hose
   
46400-0004 1/2" (15mm) Thread
   
46400-0010 3/4" (19mm) ID hose x Plug-in 90º
   
46400-0012 90º 1/2" (13mm) ID hose x Direct Plug-in
   
46400-0014 90º 1/2" (15mm) Thread x Direct Plug-in
   
46400-0375 3/8" NPT (F)
   
46400-9500 Accepts snap-in ports, 90º in x straight out
 

 

fine-mesh.png

Solutions

Solutions

Recommended Solutions