It looks like you are coming from United States, but the current site you have selected to visit is Bosnian. Do you want to change site?

Yes, please! No, keep me on the current site

Overview Solutions Documentation & Tools
Overview

Overview

Product Features

Lightweight – easy to use; Medium strength wall construction provides good retractability and good durability; Self-coiling – easy to stow; 90% usable length – excellent extendability; Solid brass connectors – improved flow rate and rust-free use; 360 gallon per hour flow rate; All models feature 4" coil and solid brass/plastic connector

Jabsco "Standard Series" Washdown Hoses are constructed of medium duty Polyurethane which is durable yet lightweight. Each 3/8" (10 mm) ID solid UV-stabilized white or blue polyurethane hose is fitted with a 3/4" (19 mm) solid brass connector for long life and rust-free use.

Jabsco "Heavy Duty Series" Washdown Hoses are constructed of a heavy UV-stabilized polyurethane material which is durable yet lightweight.  Each 3/8" (10 mm) ID black hose is fitted with a 3/4" (19 mm) stainless steel connector for long life and corrosion-free use.

Both the "Standard Series" and "Heavy Duty Series" hoses feature a 4" (100 mm) coil and deliver a powerful stream of water for all of your washdown needs. The hoses can stow neatly out of the way when not in use.

Model No.: 31910- series

31910-1015 "Standard Series" Hoses
  15' (4.5 m) Solid Blue HoseCoil
31910-1025 "Standard Series" Hoses
  25' (7.6 m) Solid Blue HoseCoil
31910-1035 "Standard Series" Hoses
  35' (10.7 m) Solid Blue HoseCoil
31910-1050 "Standard Series" Hoses
  50' (15.2 m) Solid Blue HoseCoil
31910-2015 "Standard Series" Hoses
  15' (4.5 m) Solid White HoseCoil
31910-2025 "Standard Series" Hoses
  25' (7.6 m) Solid White HoseCoil
31910-2035 "Standard Series" Hoses
  35' (10.7 m) Solid White HoseCoil
31910-2050 "Standard Series" Hoses
  50' (15.2 m) Solid White HoseCoil
Solutions

Solutions

Recommended Solutions

Documentation & Tools